Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEL25MT-600
Part Number
|
---|
LEL25MT-600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Brake | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Switch rail option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614.20 € | 1 | 26 Days | 600 | 3 | Not Provided | Not Provided | 29.4 | 64 | 500 | No options | Without cable | Without cable | Without controller | Without cable (without communication plug connector) | - | No options |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Max. Transportable Mass Range (Horizontal)(kg) | 2.1 to 5.0 |
---|---|---|---|---|---|
Drive Method | Belts | Guide | Provided | Lead(mm) | Equivalent to 48 |
Input Power Supply | 24 V DC | Position Detection | Incremental | Table Width W1(mm) | 56 |
Max. Thrust Force Range(N) | 0 to 100 | Noise Filters | Not Provided | Usage Environment | Standard |
Positioning Repeatability(µm) | ±80 | Operating Temperature Range(°C) | 5::40 | Size | 25 |
Motor type | Step motor |
This page is Electric Actuator Guide Rod Slider Belt Drive LEL Series Step Motor, part number LEL25MT-600.
You can find the detail information about specifications and dimensions on part number LEL25MT-600.
Configure
Basic Attributes
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass (Horizontal)(kg)
I/O Module
Brake
Max. Thrust Force(N)
Table Length L1(mm)
Maximum Velocity(mm/sec)
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Switch rail option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEL25LT-1000-R31P3 |
LEL25LT-1000-RA |
LEL25LT-1000-S11P1 |
LEL25MT-600-R1 |
LEL25MT-600-R5C918 |
LEL25MT-600-S1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Brake | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Switch rail option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,313.94 € | 1 | 26 Days | 1,000 | 5 | PNP | Not Provided | 49 | 82 | 1,000 | No options | Robot cable | 3 | LECP1 (programless type) | 3 | Screw mounting type | No options | ||
1,217.96 € | 1 | 26 Days | 1,000 | 5 | Not Provided | Not Provided | 49 | 82 | 1,000 | No options | Robot cable | 10 | Without controller | Without cable (without communication plug connector) | - | No options | ||
1,242.46 € | 1 | 26 Days | 1,000 | 5 | PNP | Not Provided | 49 | 82 | 1,000 | No options | Standard cable | 1.5 | LECP1 (programless type) | 1.5 | Screw mounting type | No options | ||
721.49 € | 1 | 26 Days | 600 | 3 | Not Provided | Not Provided | 29.4 | 64 | 500 | No options | Robot cable | 1.5 | Without controller | Without cable (without communication plug connector) | - | No options | ||
1,572.16 € | 1 | 26 Days | 600 | 3 | Ethernet | Not Provided | 29.4 | 64 | 500 | No options | Robot cable | 5 | JXC91 (EtherNet/IP direct input) | Without plug connector | DIN rail mounting type | No options | ||
692.43 € | 1 | 26 Days | 600 | 3 | Not Provided | Not Provided | 29.4 | 64 | 500 | No options | Standard cable | 1.5 | Without controller | Without cable (without communication plug connector) | - | No options |