Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEMC32LT-600-R52P1
Part Number
|
---|
LEMC32LT-600-R52P1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor mounting position | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,966.11 € | 1 | 26 Days | 600 | 10.1 to 20.0 | 20 | PNP | 108.7 | Not Provided | 101 to 200 | 196 | 100 | 32 | Symmetrical, top fold | 14 | Robot cable | 5 | LECP2 (programless type (with stroke learning function)) | 1.5 | Screw mounting type |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Lead(mm) | Equivalent to 48 | Input Power Supply | 24 V DC |
Position Detection | Incremental | Noise Filters | Not Provided | Usage Environment | Standard |
Positioning Repeatability(µm) | ±80 | Maximum Velocity(mm/sec) | 1,000 | Number of Tables | 1 pc. |
Operating Temperature Range(°C) | 5::40 | Motor type | Step motor (24‑V DC servo) | Stroke adjustment unit | Built-in unit |
This page is Electric Actuator Low Profile Slider Type, Cam Follower Guide Type, LEMC Series Step Motor, part number LEMC32LT-600-R52P1.
You can find the detail information about specifications and dimensions on part number LEMC32LT-600-R52P1.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
I/O Module
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Size
Motor mounting position
Step data (points)
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEMC25LT-150-2PD |
LEMC25LT-200 |
LEMC25LT-200-R12P3D |
LEMC32LT-600-R52P3D |
LEMC32LT-600-R52P5 |
LEMC32LT-600-S12P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor mounting position | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,409.02 € | 1 | 26 Days | 150 | 5.1 to 10.0 | 10 | PNP | 72.4 | Not Provided | 0 to 100 | 98 | 70 | 25 | Symmetrical, top fold | 14 | Without cable | Without cable | LECP2 (programless type (with stroke learning function)) | Without cable (without communication plug connector) | DIN rail mounting type | ||
1,172.47 € | 1 | 26 Days | 200 | 5.1 to 10.0 | 10 | Not Provided | 72.4 | Not Provided | 0 to 100 | 98 | 70 | 25 | Symmetrical, top fold | - | Without cable | Without cable | Without controller | Without cable (without communication plug connector) | - | ||
1,585.95 € | 1 | 26 Days | 200 | 5.1 to 10.0 | 10 | PNP | 72.4 | Not Provided | 0 to 100 | 98 | 70 | 25 | Symmetrical, top fold | 14 | Robot cable | 1.5 | LECP2 (programless type (with stroke learning function)) | 3 | DIN rail mounting type | ||
1,992.68 € | 1 | 26 Days | 600 | 10.1 to 20.0 | 20 | PNP | 108.7 | Not Provided | 101 to 200 | 196 | 100 | 32 | Symmetrical, top fold | 14 | Robot cable | 5 | LECP2 (programless type (with stroke learning function)) | 3 | DIN rail mounting type | ||
1,979.97 € | 1 | 26 Days | 600 | 10.1 to 20.0 | 20 | PNP | 108.7 | Not Provided | 101 to 200 | 196 | 100 | 32 | Symmetrical, top fold | 14 | Robot cable | 5 | LECP2 (programless type (with stroke learning function)) | 5 | Screw mounting type | ||
1,838.74 € | 1 | 26 Days | 600 | 10.1 to 20.0 | 20 | PNP | 108.7 | Not Provided | 101 to 200 | 196 | 100 | 32 | Symmetrical, top fold | 14 | Standard cable | 1.5 | LECP2 (programless type (with stroke learning function)) | 1.5 | Screw mounting type |