Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEPS6K-50U
Part Number
|
---|
LEPS6K-50U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Motor cable entry direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
625.00 € | 1 | 26 Days | 50 | 1 | 0.5 | 4 | Not Provided | 19 | 20 | 107.4 | 150 | 6 | Basic Type | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | Bottom surface removal |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Max. Transportable Mass Range (Horizontal)(kg) | 0 to 2.0 |
---|---|---|---|---|---|
Max. Transportable Mass Range (Vertical)(kg) | 0 to 2.0 | Drive Method | Rolled Ball Screw | Guide | Provided |
Input Power Supply | 24 V DC | Position Detection | Incremental | Brake | Not Provided |
Max. Thrust Force Range(N) | 0 to 100 | Noise Filters | Not Provided | Usage Environment | Standard |
Positioning Repeatability(µm) | ±50 | Operating Temperature Range(°C) | 5::40 |
This page is Electric Actuator Miniature Slide Table Type LEPS Series Step Motor, part number LEPS6K-50U.
You can find the detail information about specifications and dimensions on part number LEPS6K-50U.
Configure
Basic Attributes
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Max. Thrust Force(N)
Table Length L1(mm)
Maximum Velocity(mm/sec)
Size
Motor type
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Motor cable entry direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEPS10J-25-R3 |
LEPS10J-25-R5 |
LEPS10J-25-R5C917 |
LEPS10J-25-R5CP18 |
LEPS10J-25-S1 |
LEPS6K-50U-C917 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Motor cable entry direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
757.47 € | 1 | 26 Days | 25 | 1.5 | 1 | 10 | Not Provided | 24 | 25 | 88.2 | 350 | 10 | Basic Type | Robot cable | 3 | Without controller/driver | Without cable (without communication plug connector) | - | Top surface removal | ||
846.96 € | 1 | 26 Days | 25 | 1.5 | 1 | 10 | Not Provided | 24 | 25 | 88.2 | 350 | 10 | Basic Type | Robot cable | 5 | Without controller/driver | Without cable (without communication plug connector) | - | Top surface removal | ||
1,546.11 € | 1 | 26 Days | 25 | 1.5 | 1 | 10 | Ethernet | 24 | 25 | 88.2 | 350 | 10 | Basic Type | Robot cable | 5 | JXC91 (EtherNet/IP direct input type) | Without plug connector | Screw mounting type | Top surface removal | ||
1,603.61 € | 1 | 26 Days | 25 | 1.5 | 1 | 10 | PROFINET | 24 | 25 | 88.2 | 350 | 10 | Basic Type | Robot cable | 5 | JXCP1 (PROFINET direct input type) | Without plug connector | DIN rail mounting type | Top surface removal | ||
692.31 € | 1 | 26 Days | 25 | 1.5 | 1 | 10 | Not Provided | 24 | 25 | 88.2 | 350 | 10 | Basic Type | Standard cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | - | Top surface removal | ||
1,324.14 € | 1 | 26 Days | 50 | 1 | 0.5 | 4 | Ethernet | 19 | 20 | 107.4 | 150 | 6 | Basic Type | Without cable | Without cable | JXC91 (EtherNet/IP direct input type) | Without plug connector | Screw mounting type | Bottom surface removal |