Electric Actuator Rod Type LEY Series Step Motor/Servo Motor (Part Numbers - CAD Download)

Electric Actuator Rod Type LEY Series Step Motor/Servo Motor
[Features]
·Supports long strokes: MAX. 500 mm
·Direct mounting 3 directions, metal fitting mounting 3 types
·Auto switch can be installed
·Speed control / positioning: Up to 64 points
·Pressing control can be switched
 Can be held with the rod pressed against the work, etc.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEY16C-30B-S3

Part Number
LEY16C-30B-S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Rod-end thread

911.46 €

1 7 Days 30--5.1 to 10.082.5Not ProvidedProvided101 to 200141-16Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-Standard cable3Without controller/driverWithout cable (without communication plug connector)-Rod end female thread

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Not Provided Input Power Supply 24 V DC Position Detection Incremental
Noise Filters Not Provided Usage Environment Standard Positioning Repeatability(µm) ±20
Operating Temperature Range(°C) 5::40

This page is Electric Actuator Rod Type LEY Series Step Motor/Servo Motor, part number LEY16C-30B-S3.
You can find the detail information about specifications and dimensions on part number LEY16C-30B-S3.

Variation of this product

Part Number
LEY16A-100-R31N1
LEY16A-100-R3AN1
LEY16A-100-R3AP1
LEY16C-30B-S3AN1D
LEY16C-30BM
LEY16C-30BM-R3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Rod-end thread

1,132.14 €

1 9 Days 1005.1 to 10.0100 to 2.0210NPNNot Provided0 to 1003850016Step motor (24‑V DC servo)Upper foldNoneEnd face tap / body bottom tap14Robot cable3LECP1 (programless type)1.5Screw mounting typeRod end female thread

1,047.97 €

1 7 Days 1005.1 to 10.060 to 2.0210NPNNot Provided0 to 1003850016Step motor (24‑V DC servo)Upper foldNoneEnd face tap / body bottom tap-Robot cable3LECPA (pulse input type)1.5Screw mounting typeRod end female thread

1,047.97 €

1 7 Days 1005.1 to 10.060 to 2.0210PNPNot Provided0 to 1003850016Step motor (24‑V DC servo)Upper foldNoneEnd face tap / body bottom tap-Robot cable3LECPA (pulse input type)1.5Screw mounting typeRod end female thread

1,214.40 €

1 7 Days 3020.1 to 50.0305.1 to 10.082.5NPNProvided101 to 20014112516Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-Standard cable3LECPA (pulse input type)1.5DIN rail mounting typeRod end female thread

791.54 €

1 7 Days 30--5.1 to 10.082.5Not ProvidedProvided101 to 200141-16Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)-Rod end male thread (1 rod tip nut included)

973.86 €

1 7 Days 30--5.1 to 10.082.5Not ProvidedProvided101 to 200141-16Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-Robot cable3Without controller/driverWithout cable (without communication plug connector)-Rod end male thread (1 rod tip nut included)

Tech Support