Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEY25B-100C-CE18
Part Number
|
---|
LEY25B-100C-CE18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Rod-end thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,382.54 € | 1 | 7 Days | 100 | 50.1 to 100.0 | 55 | 10.1 to 20.0 | 16 | 6 | EtherCAT | Not Provided | 201 to 300 | 238 | - | 25 | Step motor (24‑V DC servo) | Upper fold | With cover | End face tap / body bottom tap | 64 | Without cable | Without cable | JXCE1 (EtherCAT direct input type) | Without plug connector | DIN rail mounting type | Rod end female thread |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Not Provided | Input Power Supply | 24 V DC | Position Detection | Incremental |
Noise Filters | Not Provided | Usage Environment | Standard | Positioning Repeatability(µm) | ±20 |
Operating Temperature Range(°C) | 5::40 |
This page is Electric Actuator Rod Type LEY Series Step Motor/Servo Motor, part number LEY25B-100C-CE18.
You can find the detail information about specifications and dimensions on part number LEY25B-100C-CE18.
Configure
Basic Attributes
Maximum Velocity(mm/sec)
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Size
Motor type
Motor mounting position
Motor options
Mounting support
Step data (points)
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Rod-end thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY16A-100-R31N1 |
LEY16A-100-R3AN1 |
LEY16A-100-R3AP1 |
LEY25B-100C-R3AP1 |
LEY25B-100C-R3CE18 |
LEY25B-100C-R81P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Rod-end thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,132.14 € | 1 | 9 Days | 100 | 5.1 to 10.0 | 10 | 0 to 2.0 | 2 | 10 | NPN | Not Provided | 0 to 100 | 38 | 500 | 16 | Step motor (24‑V DC servo) | Upper fold | None | End face tap / body bottom tap | 14 | Robot cable | 3 | LECP1 (programless type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,047.97 € | 1 | 7 Days | 100 | 5.1 to 10.0 | 6 | 0 to 2.0 | 2 | 10 | NPN | Not Provided | 0 to 100 | 38 | 500 | 16 | Step motor (24‑V DC servo) | Upper fold | None | End face tap / body bottom tap | - | Robot cable | 3 | LECPA (pulse input type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,047.97 € | 1 | 7 Days | 100 | 5.1 to 10.0 | 6 | 0 to 2.0 | 2 | 10 | PNP | Not Provided | 0 to 100 | 38 | 500 | 16 | Step motor (24‑V DC servo) | Upper fold | None | End face tap / body bottom tap | - | Robot cable | 3 | LECPA (pulse input type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,070.71 € | 1 | 7 Days | 100 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 16 | 6 | PNP | Not Provided | 201 to 300 | 238 | 250 | 25 | Step motor (24‑V DC servo) | Upper fold | With cover | End face tap / body bottom tap | - | Robot cable | 3 | LECPA (pulse input type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,525.91 € | 1 | 7 Days | 100 | 50.1 to 100.0 | 55 | 10.1 to 20.0 | 16 | 6 | EtherCAT | Not Provided | 201 to 300 | 238 | - | 25 | Step motor (24‑V DC servo) | Upper fold | With cover | End face tap / body bottom tap | 64 | Robot cable | 3 | JXCE1 (EtherCAT direct input type) | Without plug connector | DIN rail mounting type | Rod end female thread | ||
1,421.84 € | 1 | 7 Days | 100 | 50.1 to 100.0 | 55 | 10.1 to 20.0 | 16 | 6 | PNP | Not Provided | 201 to 300 | 238 | 250 | 25 | Step motor (24‑V DC servo) | Upper fold | With cover | End face tap / body bottom tap | 14 | Robot cable | 8 | LECP1 (programless type) | 1.5 | Screw mounting type | Rod end female thread |