Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEY25DS2A-100
Part Number
|
---|
LEY25DS2A-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Rod-end thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,037.81 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end female thread |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Not Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Operating Temperature Range(°C) | 5::40 |
This page is Electric actuator rod type LEY series AC servo motor LECS□, part number LEY25DS2A-100.
You can find the detail information about specifications and dimensions on part number LEY25DS2A-100.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Position Detection
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Motor options
Mounting support
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Rod-end thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY25DS2A-100-S2A2H |
LEY25DS2A-100-S5A2H |
LEY25DS2A-100B |
LEY25DS2A-100B-R5A2H |
LEY25DS2A-100M |
LEY25DS2A-100M-S2A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Rod-end thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,904.04 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Rod end female thread | ||
2,078.99 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Standard cable | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Rod end female thread | ||
1,339.96 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | With lock | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end female thread | ||
2,779.44 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | With lock | End face tap / body bottom tap | Robot cable (Bending resistance) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Rod end female thread | ||
1,045.54 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end male thread (1 rod tip nut included) | ||
1,890.69 € | 1 | 26 Days | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Incremental | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Standard cable | 2 | LECSA1-S1 (Pulse input type / positioning type) | Without cable | Rod end male thread (1 rod tip nut included) |