Electric Actuator, Rod Type, Dust-Tight / Drip-Proof (Equivalent to IP65) Specifications, LEY-X5 Series (Part Numbers - CAD Download)

Electric Actuator, Rod Type, Dust-Tight / Drip-Proof (Equivalent to IP65) Specifications, LEY-X5 Series
[Features]
·Protective Enclosure: IP65 equivalent
·Supports up to 500 mm stroke

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEY32B-450B-R3-X5

Part Number
LEY32B-450B-R3-X5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Rod-end thread

2,035.69 €

1 26 Days 450--20.1 to 50.0218Not ProvidedProvided301 to 500370Dust Resistant-32Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-3Without controller/driverWithout cable-Rod end female thread

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Not Provided Input Power Supply 24 V DC Position Detection Incremental
Noise Filters Not Provided Positioning Repeatability(µm) ±20 Operating Temperature Range(°C) 5::40
Actuator/cable type Robot cable Dust-proof and drip-proof Dust-proof and drip-proof specifications

This page is Electric Actuator, Rod Type, Dust-Tight / Drip-Proof (Equivalent to IP65) Specifications, LEY-X5 Series, part number LEY32B-450B-R3-X5.
You can find the detail information about specifications and dimensions on part number LEY32B-450B-R3-X5.

Variation of this product

Part Number
LEY25A-100M-R5-X5
LEY25A-100MG-R5-X5
LEY25A-150-R11P1-X5
LEY32B-450B-R3C918-X5
LEY32B-450B-R5-X5
LEY32B-450BF-R5-X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Rod-end thread

1,264.06 €

1 26 Days 100--5.1 to 10.0712Not ProvidedNot Provided101 to 200122Standard / Dust Resistant-25Step motor (24‑V DC servo)Upper foldNoneEnd face tap / body bottom tap-5Without controller/driverWithout cable-Rod end male thread (1 rod tip nut included)

1,309.11 €

1 26 Days 100--5.1 to 10.0712Not ProvidedNot Provided101 to 200122Standard / Dust Resistant-25Step motor (24‑V DC servo)Upper foldNoneHead-end flange type-5Without controller/driverWithout cable-Rod end male thread (1 rod tip nut included)

1,591.73 €

1 26 Days 15020.1 to 50.0305.1 to 10.0712PNPNot Provided101 to 200122Standard / Dust Resistant40025Step motor (24‑V DC servo)Upper foldNoneEnd face tap / body bottom tap141.5LECP1 (programless type)1.5Screw mounting typeRod end female thread

2,760.76 €

1 26 Days 45050.1 to 100.06020.1 to 50.0218EthernetProvided301 to 500370Dust Resistant20032Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap643JXC91 (EtherNet/IP direct input type)Without plug connectorDIN rail mounting typeRod end female thread

2,135.81 €

1 26 Days 450--20.1 to 50.0218Not ProvidedProvided301 to 500370Dust Resistant-32Step motor (24‑V DC servo)Upper foldWith lockEnd face tap / body bottom tap-5Without controller/driverWithout cable-Rod end female thread

2,180.89 €

1 26 Days 450--20.1 to 50.0218Not ProvidedProvided301 to 500370Dust Resistant-32Step motor (24‑V DC servo)Upper foldWith lockRod-end flange type-5Without controller/driverWithout cable-Rod end female thread

Tech Support