Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEY25DAA-250BU-RA-X5
Part Number
|
---|
LEY25DAA-250BU-RA-X5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Rod-end thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,981.83 € | 1 | 26 Days | 250 | - | - | 0 to 2.0 | 2 | 12 | Not Provided | Provided | 0 to 100 | 35 | Dust Resistant | - | 25 | Servo motor (24 V DC) | In-line | With lock | End face tap / body bottom tap | - | 10 | Without controller/driver | Without cable | - | Rod end female thread |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Not Provided | Input Power Supply | 24 V DC | Position Detection | Incremental |
Noise Filters | Not Provided | Positioning Repeatability(µm) | ±20 | Operating Temperature Range(°C) | 5::40 |
Actuator/cable type | Robot cable | Dust-proof and drip-proof | Dust-proof and drip-proof specifications |
This page is Electric Actuator, Rod Type, Dust-Tight / Drip-Proof (Equivalent to IP65) Specifications, LEY-X5 Series, part number LEY25DAA-250BU-RA-X5.
You can find the detail information about specifications and dimensions on part number LEY25DAA-250BU-RA-X5.
Configure
Basic Attributes
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Maximum Velocity(mm/sec)
Step data (points)
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Usage Environment
Size
Motor type
Motor mounting position
Motor options
Mounting support
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Rod-end thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY25A-100M-R5-X5 |
LEY25A-100MG-R5-X5 |
LEY25A-150-R11P1-X5 |
LEY25DAB-400-R36P1-X5 |
LEY25DAB-400-R86P1-X5 |
LEY25DB-100-R5-X5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Rod-end thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,264.06 € | 1 | 26 Days | 100 | - | - | 5.1 to 10.0 | 7 | 12 | Not Provided | Not Provided | 101 to 200 | 122 | Standard / Dust Resistant | - | 25 | Step motor (24‑V DC servo) | Upper fold | None | End face tap / body bottom tap | - | 5 | Without controller/driver | Without cable | - | Rod end male thread (1 rod tip nut included) | ||
1,309.11 € | 1 | 26 Days | 100 | - | - | 5.1 to 10.0 | 7 | 12 | Not Provided | Not Provided | 101 to 200 | 122 | Standard / Dust Resistant | - | 25 | Step motor (24‑V DC servo) | Upper fold | None | Head-end flange type | - | 5 | Without controller/driver | Without cable | - | Rod end male thread (1 rod tip nut included) | ||
1,591.73 € | 1 | 26 Days | 150 | 20.1 to 50.0 | 30 | 5.1 to 10.0 | 7 | 12 | PNP | Not Provided | 101 to 200 | 122 | Standard / Dust Resistant | 400 | 25 | Step motor (24‑V DC servo) | Upper fold | None | End face tap / body bottom tap | 14 | 1.5 | LECP1 (programless type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,822.16 € | 1 | 26 Days | 400 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 5 | 6 | PNP | Not Provided | 0 to 100 | 72 | Dust Resistant | 200 | 25 | Servo motor (24 V DC) | In-line | None | End face tap / body bottom tap | 64 | 3 | LECA6 (Step data input type) | 1.5 | Screw mounting type | Rod end female thread | ||
2,087.71 € | 1 | 26 Days | 400 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 5 | 6 | PNP | Not Provided | 0 to 100 | 72 | Dust Resistant | 200 | 25 | Servo motor (24 V DC) | In-line | None | End face tap / body bottom tap | 64 | 8 | LECA6 (Step data input type) | 1.5 | Screw mounting type | Rod end female thread | ||
1,228.24 € | 1 | 26 Days | 100 | - | - | 10.1 to 20.0 | 15 | 6 | Not Provided | Not Provided | 201 to 300 | 238 | Dust Resistant | - | 25 | Step motor (24‑V DC servo) | In-line | None | End face tap / body bottom tap | - | 5 | Without controller/driver | Without cable | - | Rod end female thread |