Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEYG25LAA-200B
Part Number
|
---|
LEYG25LAA-200B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | Position Detection | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Operating Temperature Range (°C) | Size | Motor type | Motor mounting position | Motor options | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Peripheral parts type | Bearing Type | Guide option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,330.36 € | 1 | 7 Days | Main Body | Rods | 200 | - | - | 0 to 2.0 | 2 | Rolled Ball Screw | Provided | 12 | 24 V DC | Incremental | Not Provided | Provided | 0 to 100 | 35 | Not Provided | Standard | ±20 | - | 5~40 | 25 | Servo motor (24 V DC) | Upper fold | With lock | - | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | - | Ball Bushing Bearing | None |
Loading...
This page is Electric Actuator Rod With Guide Type LEYG Series Step Motor/Servo Motor, part number LEYG25LAA-200B.
You can find the detail information about specifications and dimensions on part number LEYG25LAA-200B.
Configure
Basic Attributes
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Maximum Velocity(mm/sec)
Step data (points)
Controller/driver mounting method
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Drive Method
Guide
Lead(mm)
Input Power Supply
Position Detection
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Usage Environment
Positioning Repeatability(µm)
Size
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Bearing Type
Guide option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEYG16LA-100 |
LEYG16LA-100-RB1P3 |
LEYG16LA-100B |
LEYG25LAA-200C-R56P1D |
LEYG25LAA-200W-R56P1D |
LEYG25LAA-250C-R36P3D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | Position Detection | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Operating Temperature Range (°C) | Size | Motor type | Motor mounting position | Motor options | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Peripheral parts type | Bearing Type | Guide option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870.51 € | 1 | 7 Days | Main Body | Rods | 100 | - | - | 0 to 2.0 | 1.5 | Rolled Ball Screw | Provided | 10 | 24 V DC | Incremental | Not Provided | Not Provided | 0 to 100 | 38 | Not Provided | Standard | ±20 | - | 5~40 | 16 | Step motor (24‑V DC servo) | Upper fold | None | - | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | - | Ball Bushing Bearing | None | ||
1,876.93 € | 1 | 7 Days | Main Body | Rods | 100 | 5.1 to 10.0 | 10 | 0 to 2.0 | 1.5 | Rolled Ball Screw | Provided | 10 | 24 V DC | Incremental | PNP | Not Provided | 0 to 100 | 38 | Not Provided | Standard | ±20 | 500 | 5~40 | 16 | Step motor (24‑V DC servo) | Upper fold | None | 14 | Robot cable | 15 | LECP1 (programless type) | 3 | Screw mounting type | - | Ball Bushing Bearing | None | ||
1,074.60 € | 1 | 7 Days | Main Body | Rods | 100 | - | - | 0 to 2.0 | 1.5 | Rolled Ball Screw | Provided | 10 | 24 V DC | Incremental | Not Provided | Provided | 0 to 100 | 38 | Not Provided | Standard | ±20 | - | 5~40 | 16 | Step motor (24‑V DC servo) | Upper fold | With lock | - | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | - | Ball Bushing Bearing | None | ||
1,771.34 € | 1 | 7 Days | Main Body | Rods | 200 | 5.1 to 10.0 | 7 | 0 to 2.0 | 2 | Rolled Ball Screw | Provided | 12 | 24 V DC | Incremental | PNP | Not Provided | 0 to 100 | 35 | Not Provided | Standard | ±20 | 500 | 5~40 | 25 | Servo motor (24 V DC) | Upper fold | With cover | 64 | Robot cable | 5 | LECA6 (Step data input type) | 1.5 | DIN rail mounting type | - | Ball Bushing Bearing | None | ||
1,938.96 € | 1 | 7 Days | Main Body | Rods | 200 | 5.1 to 10.0 | 7 | 0 to 2.0 | 2 | Rolled Ball Screw | Provided | 12 | 24 V DC | Incremental | PNP | Provided | 0 to 100 | 35 | Not Provided | Standard | ±20 | 500 | 5~40 | 25 | Servo motor (24 V DC) | Upper fold | With lock cover | 64 | Robot cable | 5 | LECA6 (Step data input type) | 1.5 | DIN rail mounting type | - | Ball Bushing Bearing | None | ||
1,819.40 € | 1 | 7 Days | Main Body | Rods | 250 | 5.1 to 10.0 | 7 | 0 to 2.0 | 2 | Rolled Ball Screw | Provided | 12 | 24 V DC | Incremental | PNP | Not Provided | 0 to 100 | 35 | Not Provided | Standard | ±20 | 500 | 5~40 | 25 | Servo motor (24 V DC) | Upper fold | With cover | 64 | Robot cable | 3 | LECA6 (Step data input type) | 3 | DIN rail mounting type | - | Ball Bushing Bearing | None |