Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEYG32LT7B-250
Part Number
|
---|
LEYG32LT7B-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Bearing Type | Guide option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,924.03 € | 1 | 26 Days | 250 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 17 | 10 | Absolute | Not Provided | 301 to 500 | 308 | ±20 | 600 | 32 | - | AC Servo Motor (200W) (UL compatible) | Upper fold | None | Without cable | Without cable | No driver | Without cable | Ball Bushing Bearing | None |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Operating Temperature Range(°C) | 5::40 |
This page is Electric actuator guided rod type LEYG series AC servo motor LECS□, part number LEYG32LT7B-250.
You can find the detail information about specifications and dimensions on part number LEYG32LT7B-250.
Configure
Basic Attributes
Accuracy
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Position Detection
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Bearing Type
Guide option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEYG25LDS2A-50B-R5A2H |
LEYG25LDS2B-150B |
LEYG25LDS2B-200B |
LEYG32LT7B-250B-S5S2 |
LEYG32LT7C-100B-RA |
LEYG32LT7C-200B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Bearing Type | Guide option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,053.79 € | 1 | 26 Days | 50 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | 12 | Incremental | Provided | 101 to 200 | 131 | ±20 | 900 | 25 | - | AC Servo Motor (100W) | In-line | With lock | Robot cable (Bending resistance) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Ball Bushing Bearing | None | ||
1,778.54 € | 1 | 26 Days | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | 6 | Incremental | Provided | 201 to 300 | 255 | ±20 | 450 | 25 | - | AC Servo Motor (100W) | In-line | With lock | Without cable | Without cable | No driver | Without cable | Ball Bushing Bearing | None | ||
1,778.54 € | 1 | 26 Days | 200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | 6 | Incremental | Provided | 201 to 300 | 255 | ±20 | 450 | 25 | - | AC Servo Motor (100W) | In-line | With lock | Without cable | Without cable | No driver | Without cable | Ball Bushing Bearing | None | ||
3,758.99 € | 1 | 26 Days | 250 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 17 | 10 | Absolute | Provided | 301 to 500 | 308 | ±20 | 600 | 32 | - | AC Servo Motor (200W) (UL compatible) | Upper fold | With lock | Standard cable | 5 | LECSS2-T7 (SSCNET III/H type) | Without cable | Ball Bushing Bearing | None | ||
2,987.19 € | 1 | 26 Days | 100 | 50.1 to 100.0 | 60 | 20.1 to 50.0 | 35 | 5 | Absolute | Provided | 501 to 1000 | 588 | ±20 | 300 | 32 | - | AC Servo Motor (200W) (UL compatible) | Upper fold | With lock | Robot cable (Bending resistance) | 10 | No driver | Without cable | Ball Bushing Bearing | None | ||
2,207.91 € | 1 | 26 Days | 200 | 50.1 to 100.0 | 60 | 20.1 to 50.0 | 35 | 5 | Absolute | Provided | 501 to 1000 | 588 | ±20 | 300 | 32 | - | AC Servo Motor (200W) (UL compatible) | Upper fold | With lock | Without cable | Without cable | No driver | Without cable | Ball Bushing Bearing | None |