Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEYG25LDV6B-50B-RAM2H
Part Number
|
---|
LEYG25LDV6B-50B-RAM2H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Bearing Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,770.47 € | 1 | 26 Days | 50 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 15 | 6 | Provided | 301 to 500 | 255 | 450 | 25 | AC Servo Motor (100W) | In-line | With lock | Robot cable (Bending resistance) | 10 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) | Ball Bushing Bearing |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Position Detection | Absolute | Noise Filters | Not Provided |
Usage Environment | Standard | Positioning Repeatability(µm) | ±20 | Operating Temperature Range(°C) | 5::40 |
Accuracy | Basic Type | Guide option | None |
This page is Electric actuator rod type with guide LEYG series AC servo motor LECY□, part number LEYG25LDV6B-50B-RAM2H.
You can find the detail information about specifications and dimensions on part number LEYG25LDV6B-50B-RAM2H.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Maximum Velocity(mm/sec)
Size
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Bearing Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEYG25LDV6A-150B-RA |
LEYG25LDV6B-100B-RAM2H |
LEYG25LDV6B-50B |
LEYG25LV6A-150-S3 |
LEYG25LV6A-150B-RA |
LEYG25LV6A-200-S3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Bearing Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,685.90 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | 12 | Provided | 101 to 200 | 131 | 900 | 25 | AC Servo Motor (100W) | In-line | With lock | Robot cable (Bending resistance) | 10 | No driver | Without cable | Ball Bushing Bearing | ||
3,805.69 € | 1 | 26 Days | 100 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 15 | 6 | Provided | 301 to 500 | 255 | 450 | 25 | AC Servo Motor (100W) | In-line | With lock | Robot cable (Bending resistance) | 10 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) | Ball Bushing Bearing | ||
1,893.51 € | 1 | 26 Days | 50 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 15 | 6 | Provided | 301 to 500 | 255 | 450 | 25 | AC Servo Motor (100W) | In-line | With lock | Without cable | Without cable | No driver | Without cable | Ball Bushing Bearing | ||
1,898.50 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | 12 | Not Provided | 101 to 200 | 131 | 900 | 25 | AC Servo Motor (100W) | Upper fold | None | Standard cable | 3 | No driver | Without cable | Ball Bushing Bearing | ||
2,685.90 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | 12 | Provided | 101 to 200 | 131 | 900 | 25 | AC Servo Motor (100W) | Upper fold | With lock | Robot cable (Bending resistance) | 10 | No driver | Without cable | Ball Bushing Bearing | ||
1,898.50 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | 12 | Not Provided | 101 to 200 | 131 | 900 | 25 | AC Servo Motor (100W) | Upper fold | None | Standard cable | 3 | No driver | Without cable | Ball Bushing Bearing |