Electric slide table high rigidity type LESH series (Part Numbers - CAD Download)

Electric slide table high rigidity type LESH series
Integrated circulation type linear guide with integrated guide rail and table.
[Features]
·Compact, Space-Saving
·61% reduction in volume
·Built-in motor in the body
·Symmetrical L type: The position of the table and cable is opposite to that of the R type, expanding the range of design.
·Motor straight type D type: Width dimension shortened, MAX. 45% reduced

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LESH16RAJ-100B-R86P5D

Part Number
LESH16RAJ-100B-R86P5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

2,516.60 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Sliding screw + belt10PNP45Provided0 to 10020191.5Standard40016Servo MotorBasic type / R typeWith lockWithout side holder64Robot cable8LECA6 (Step data input type)5DIN rail mounting type

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Guide Provided
Input Power Supply 24 V DC Position Detection Incremental Noise Filters Not Provided
Positioning Repeatability(µm) ±50 Number of Tables 1 pc. Operating Temperature Range(°C) 5::40

This page is Electric slide table high rigidity type LESH series, part number LESH16RAJ-100B-R86P5D.
You can find the detail information about specifications and dimensions on part number LESH16RAJ-100B-R86P5D.

Variation of this product

Part Number
LESH16DAJ-100B
LESH16DAJ-100B-R36P1D
LESH16DAJ-100BS-R36P1D
LESH16RAJ-100BS-R36N3
LESH16RAJ-100BS-R56P5
LESH16RAJ-100S-R36P1D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,350.17 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Slide Screw + Belt10Not Provided45Provided0 to 10020191.5Standard40016Servo MotorIn-line motor type / D typeWith lockWithout side holder-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)-

1,935.33 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Slide Screw + Belt10PNP45Provided0 to 10020191.5Standard40016Servo MotorIn-line motor type / D typeWith lockWithout side holder64Robot cable3LECA6 (Step data input type)1.5DIN rail mounting type

1,944.36 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Slide Screw + Belt10PNP45Provided0 to 10020191.5Dust Resistant40016Servo MotorIn-line motor type / D typeWith lockWithout side holder64Robot cable3LECA6 (Step data input type)1.5DIN rail mounting type

2,186.09 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Sliding screw + belt10NPN45Provided0 to 10020191.5Dust Resistant40016Servo MotorBasic type / R typeWith lockWithout side holder64Robot cable3LECA6 (Step data input type)3Screw mounting type

2,297.36 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Sliding screw + belt10PNP45Provided0 to 10020191.5Dust Resistant40016Servo MotorBasic type / R typeWith lockWithout side holder64Robot cable5LECA6 (Step data input type)5Screw mounting type

1,884.79 €

1 26 Days 1002.1 to 5.02.50 to 2.01[Slide Screws] Sliding screw + belt10PNP45Not Provided0 to 10020191.5Dust Resistant40016Servo MotorBasic type / R typeNo optionsWithout side holder64Robot cable3LECA6 (Step data input type)1.5DIN rail mounting type

Tech Support