Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LESH25RK-150S-R5CE18
Part Number
|
---|
LESH25RK-150S-R5CE18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,431.64 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 12 | 2.1 to 5.0 | 4 | [Slide Screws] Sliding screw + belt | 8 | EtherCAT | 61 | Not Provided | 101 to 200 | 180 | 285 | Dust Resistant | 150 | 25 | Step motor | Basic type / R type | No options | Without side holder | 64 | Robot cable | 5 | JXCE1 (EtherCAT direct input) | Without plug connector | DIN rail mounting type |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Guide | Provided |
---|---|---|---|---|---|
Input Power Supply | 24 V DC | Position Detection | Incremental | Noise Filters | Not Provided |
Positioning Repeatability(µm) | ±50 | Number of Tables | 1 pc. | Operating Temperature Range(°C) | 5::40 |
This page is Electric slide table high rigidity type LESH series, part number LESH25RK-150S-R5CE18.
You can find the detail information about specifications and dimensions on part number LESH25RK-150S-R5CE18.
Configure
Basic Attributes
Drive Method
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Usage Environment
Maximum Velocity(mm/sec)
Size
Motor type
Motor mounting position
Motor options
Mounting support
Step data (points)
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LESH16DAJ-100B |
LESH16DAJ-100B-R36P1D |
LESH16DAJ-100BS-R36P1D |
LESH25RK-50 |
LESH25RK-50-C918 |
LESH25RK-50-R11P1D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,350.17 € | 1 | 26 Days | 100 | 2.1 to 5.0 | 2.5 | 0 to 2.0 | 1 | [Slide Screws] Slide Screw + Belt | 10 | Not Provided | 45 | Provided | 0 to 100 | 20 | 191.5 | Standard | 400 | 16 | Servo Motor | In-line motor type / D type | With lock | Without side holder | - | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | ||
1,935.33 € | 1 | 26 Days | 100 | 2.1 to 5.0 | 2.5 | 0 to 2.0 | 1 | [Slide Screws] Slide Screw + Belt | 10 | PNP | 45 | Provided | 0 to 100 | 20 | 191.5 | Standard | 400 | 16 | Servo Motor | In-line motor type / D type | With lock | Without side holder | 64 | Robot cable | 3 | LECA6 (Step data input type) | 1.5 | DIN rail mounting type | ||
1,944.36 € | 1 | 26 Days | 100 | 2.1 to 5.0 | 2.5 | 0 to 2.0 | 1 | [Slide Screws] Slide Screw + Belt | 10 | PNP | 45 | Provided | 0 to 100 | 20 | 191.5 | Dust Resistant | 400 | 16 | Servo Motor | In-line motor type / D type | With lock | Without side holder | 64 | Robot cable | 3 | LECA6 (Step data input type) | 1.5 | DIN rail mounting type | ||
1,086.44 € | 1 | 26 Days | 50 | 10.1 to 20.0 | 12 | 2.1 to 5.0 | 4 | [Slide Screws] Sliding screw + belt | 8 | Not Provided | 61 | Not Provided | 101 to 200 | 180 | 143 | Standard | 150 | 25 | Step motor | Basic type / R type | No options | Without side holder | - | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | ||
1,805.60 € | 1 | 26 Days | 50 | 10.1 to 20.0 | 12 | 2.1 to 5.0 | 4 | [Slide Screws] Sliding screw + belt | 8 | Ethernet | 61 | Not Provided | 101 to 200 | 180 | 143 | Standard | 150 | 25 | Step motor | Basic type / R type | No options | Without side holder | 64 | Without cable | Without cable | JXC91 (EtherNet/IP direct input) | Without plug connector | DIN rail mounting type | ||
1,582.19 € | 1 | 26 Days | 50 | 10.1 to 20.0 | 12 | 2.1 to 5.0 | 4 | [Slide Screws] Sliding screw + belt | 8 | PNP | 61 | Not Provided | 101 to 200 | 180 | 143 | Standard | 150 | 25 | Step motor | Basic type / R type | No options | Without side holder | 14 | Robot cable | 1.5 | LECP1 (programless type) | 1.5 | DIN rail mounting type |