Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE300AC-AB-L
Part Number
|
---|
PSE300AC-AB-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Sensor/Monitor Configuration | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Display | Lamp | Acquired Standards | Protection Rating | Unit Specifications | Bracket | Lead Wire | Option | Output Specification | Input specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.85 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Voltage input |
Loading...
This page is 3-Screen Digital Display Setting Device PSE300AC Series, part number PSE300AC-AB-L.
You can find the detail information about specifications and dimensions on part number PSE300AC-AB-L.
Configure
Basic Attributes
Sensor/Monitor Configuration
Power Supply Voltage(V)
Bracket
Lead Wire
Type
Type
No. of Inputs
No. of Outputs
Power Supply Type
Unit Specifications
Option
Output Specification
Input specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE300AC-AB |
PSE300AC-AB-M |
PSE300AC-AB-M-L |
PSE300AC-AB-M-N |
PSE300AC-AB-N |
PSE300AC-AB-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Sensor/Monitor Configuration | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Display | Lamp | Acquired Standards | Protection Rating | Unit Specifications | Bracket | Lead Wire | Option | Output Specification | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.85 € | 1 | 26 Days | - | - | - | - | - | - | - | - | - | - | - | With unit selection function | None | Straight lead wire | - | - | Voltage input | ||
132.85 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Voltage input | ||
132.85 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Voltage input | ||
98.90 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | None | 2 output type (NPN or PNP switchable) | Voltage input | ||
98.90 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | None | 2 output type (NPN or PNP switchable) | Voltage input | ||
132.85 € | 1 | 26 Days | Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit switching function (default: psi) | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Voltage input |