Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Acquired Standards | Protection Rating | Application | Rated Pressure Range | Details Type | Wiring Specifications | Output Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 0.6 m) | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Connector type lead length 0.6 m | - | ||
102.53 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Connector type lead length 3 m | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Without connector | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 0.6 m) | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Connector (lead wire: 0.6 m) | PNP open collector 1 output | ||
102.90 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Connector style (lead wire: 3 m) | PNP open collector 1 output | ||
99.58 € | 1 | 26 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Without connector | PNP open collector 1 output | ||
106.34 € | 1 | 52 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 3 m) | PNP open collector 1 output | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 0.6 m) | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Connector type lead length 0.6 m | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 0.6 m) | - | ||
102.66 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Connector type lead length 3 m | - | ||
106.40 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 3 m) | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Without connector | - | ||
106.47 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Grommet type (lead wire: 3 m) | - | ||
122.26 € | 1 | Quote | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Connector type lead length 0.6 m | - | ||
102.53 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Connector type lead length 3 m | - | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Without connector | - | ||
106.34 € | 1 | 33 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 3 m) | PNP open collector 1 output | ||
99.58 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
2.74 € | 1 | 39 Days | Cable / Code | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Lead wire with connector (Lead wire length 0.6 m) | - | - | ||
5.40 € | 1 | 4 Days | Cable / Code | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Lead wire with connector (Lead wire length 3 m) | - | - | ||
6.73 € | 1 | 39 Days | Cable / Code | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Lead wire with connector (Lead wire length 5 m) | - | - | ||
2.06 € | 1 | Quote | Cable / Code | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Without lead wire (1 connector and 3 sockets) | - | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
100.16 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Connector (lead wire: 0.6 m) | NPN open collector 1 output | ||
103.27 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 3 m | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m | - | ||
103.27 € | 1 | 26 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Connector style (lead wire: 3 m) | PNP open collector 1 output | ||
100.16 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Without connector | PNP open collector 1 output | ||
107.11 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 3 m) | PNP open collector 1 output | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | [Direct Mount] ZR Ejector Mount | - | - | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | [Direct Mount] ZR Ejector Mount | - | - | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Without connector | - | ||
107.05 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | [Direct Mount] ZR Ejector Mount | - | - | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 3 m) | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | [Direct Mount] ZR Ejector Mount | - | - | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
103.27 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | [Direct Mount] ZR Ejector Mount | - | - | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 3 m | - | ||
100.16 € | 1 | 4 Days | Pressure Switch | - | - | - | [Direct Mount] ZR Ejector Mount | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Without connector | PNP open collector 1 output | ||
107.05 € | 1 | 4 Days | Pressure Switch | - | - | - | [Direct Mount] ZR Ejector Mount | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 3 m) | PNP open collector 1 output | ||
114.69 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
114.69 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
114.69 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m | - | ||
117.06 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 3 m | - | ||
114.69 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Without connector | - | ||
121.60 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | M | M5x0.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 3 m) | NPN open collector 1 output | ||
114.69 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
113.95 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m | - | ||
114.69 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | M | M5x0.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Without connector | PNP open collector 1 output | ||
132.34 € | 1 | 4 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Without connector | - | ||
121.53 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 3 m) | - | ||
143.44 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 3 m) | - | ||
100.16 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Grommet type (lead wire: 0.6 m) | NPN open collector 1 output | ||
100.16 € | 1 | 4 Days | Pressure Switch | - | - | - | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | Connector (lead wire: 0.6 m) | NPN open collector 1 output | ||
103.27 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 3 m | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Without connector | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 0.6 m) | - | ||
100.16 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m | - | ||
103.27 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [NPT] NPTF | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 3 m | - |
Loading...
Configure
Basic Attributes
Type
Fluid Type
Sensor/Monitor Configuration
Output Method
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
No. of Outputs
Power Supply Type
Power Supply Voltage(V)
Application
Rated Pressure Range
Details Type
Wiring Specifications
Output Specification
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes