Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE20A-T-P-M5-J
Part Number
|
---|
ISE20A-T-P-M5-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Main Body Material | Display | Drive Component | Lamp | Acquired Standards | Protection Rating | Application | Unit Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.44 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | PNP Open Collector | Voltage | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5-core) | Yes | None |
Loading...
This page is 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A, part number ISE20A-T-P-M5-J.
You can find the detail information about specifications and dimensions on part number ISE20A-T-P-M5-J.
Configure
Basic Attributes
Sensor/Monitor Configuration
Power Supply Voltage(V)
Details Type
Type
Type
Fluid Type
Output Method
Analog Output Specification
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
No. of Outputs
Power Supply Type
Main Body Material
Application
Unit Specifications
Option
Instruction Manual
Calibration Certificate
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE20A-R-01-JA2 |
ISE20A-R-01-JDT |
ISE20A-R-01-JK |
ISE20A-V-01 |
ISE20A-V-01-A1K |
ISE20A-V-01-A2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Main Body Material | Display | Drive Component | Lamp | Acquired Standards | Protection Rating | Application | Unit Specifications | Details Type | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.89 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores) + bracket B (horizontal mounting) | Yes | None | ||
110.19 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective cover | None | Yes | ||
103.37 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5-core) | Yes | Yes | ||
82.85 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | PNP Open Collector | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | None | Yes | None | ||
98.26 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | PNP Open Collector | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | Bracket A (vertical mounting) | Yes | Yes | ||
86.32 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | PNP Open Collector | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 MPa | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | Bracket B (horizontal mounting) | Yes | None |