2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A (Part Numbers - CAD Download)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSE20A-T-01-JA2

Part Number
ZSE20A-T-01-JA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

91.82 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + bracket B (horizontal mounting)YesNone

Loading...

  1. 1

This page is 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A, part number ZSE20A-T-01-JA2.
You can find the detail information about specifications and dimensions on part number ZSE20A-T-01-JA2.

Variation of this product

Part Number
ISE20A-R-01-JA2
ISE20A-R-01-JDT
ISE20A-R-01-JK
ZSE20A-T-01-JB
ZSE20A-T-01-JD
ZSE20A-T-01-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

94.89 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + bracket B (horizontal mounting)YesNone

110.19 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverNoneYes

103.37 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5-core)YesYes

90.97 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterYesNone

95.11 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverYesNone

91.77 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP40Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function-NoneYesYes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360