2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B (Part Numbers - CAD Download)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE20B-V-P-01

Part Number
ISE20B-V-P-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

113.85 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-NoneYesNone

Loading...

  1. 1

This page is 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B, part number ISE20B-V-P-01.
You can find the detail information about specifications and dimensions on part number ISE20B-V-P-01.

Variation of this product

Part Number
ISE20B-R-01-WK
ISE20B-R-M-M5-WA1
ISE20B-R-M5-W
ISE20B-V-P-01-W
ISE20B-X-01
ISE20B-X-01-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

139.95 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesYes

139.31 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltageFemale ThreadMM5x0.8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]SI unit fixed-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesNone

134.85 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open CollectorVoltageFemale ThreadMM5x0.8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

129.15 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypePNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8513DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

113.85 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-NoneYesNone

129.15 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360