IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L (Part Numbers)

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSE20BF-L-01-WA2T

Part Number
ZSE20BF-L-01-WA2T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

182.56 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65Compound pressure [-0.1 to 0.1 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)NoneYes

Loading...

  1. 1

This page is IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L, part number ZSE20BF-L-01-WA2T.
You can find the detail information about specifications and dimensions on part number ZSE20BF-L-01-WA2T.

Variation of this product

Part Number
ISE20B-L-01-WA2T
ISE20B-L-01-WB
ISE20B-L-01-WD
ZSE20BF-L-N01-W
ZSE20BF-L-P-M5-WA2
ZSE20BF-L-P-N01-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

144.81 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)NoneYes

135.68 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone

138.89 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective coverYesNone

165.97 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[NPT] NPT[1/8] 1/8Incombustible / Noncorrosive0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65Compound pressure [-0.1 to 0.1 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

179.47 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitchFemale ThreadMM5x0.8Incombustible / Noncorrosive0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65Compound pressure [-100.0 to 100.0 kPa]With unit switching function (default: psi)-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

165.97 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[NPT] NPT[1/8] 1/8Incombustible / Noncorrosive0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65Compound pressure [-100.0 to 100.0 kPa]With unit switching function (default: psi)-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360