IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L (Part Numbers)

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE20B-L-M5-A1

Part Number
ISE20B-L-M5-A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

124.03 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Bracket A (vertical mounting)YesNone

Loading...

  1. 1

This page is IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L, part number ISE20B-L-M5-A1.
You can find the detail information about specifications and dimensions on part number ISE20B-L-M5-A1.

Variation of this product

Part Number
ISE20B-L-01-WA2T
ISE20B-L-01-WB
ISE20B-L-01-WD
ISE20B-L-M5-B
ISE20B-L-M5-WA1
ISE20B-L-M5-WA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Main Body Material Display Drive Component Lamp Acquired Standards Protection Rating Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

144.81 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)NoneYes

135.68 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone

138.89 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective coverYesNone

126.11 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitchFemale ThreadMM5x0.8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Panel-mount adapterYesNone

139.31 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitchFemale ThreadMM5x0.8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesNone

139.71 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated TypeSwitchFemale ThreadMM5x0.8Incombustible / Noncorrosive1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalAvailableCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360