Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE20C-T-M-02L-W
Part Number
|
---|
ISE20C-T-M-02L-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Main Body Material | Application | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Applicable Sensors | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.23 € | 1 | 26 Days | Pressure Switch | Air / Water | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] Pressure Sensor | For positive pressure | SI unit fixed | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | None | PNP open collector 2 outputs + analog voltage output | 0.6 to 5 | - |
Loading...
This page is 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H), part number ISE20C-T-M-02L-W.
You can find the detail information about specifications and dimensions on part number ISE20C-T-M-02L-W.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Output Method
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Power Supply Voltage(V)
Pipe Connection Direction
Main Body Material
Applicable Sensors
Details Type
Analog Current Output(mA)
Type
Type
Analog Output Specification
No. of Inputs
No. of Outputs
Power Supply Type
Application
Unit Specifications
Lead Wire
Custom-made Specifications
Rated Pressure Range
Option
Instruction Manual
Calibration Certificate
Output Specification
Analog Voltage Output(V)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE20C-R-C01-WA1 |
ISE20C-R-C01-WD |
ISE20C-R-C01L-W |
ISE20C-T-M-C01-W |
ISE20C-T-M-C01L-W |
ISE20C-T-N02-W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Main Body Material | Application | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Applicable Sensors | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
270.18 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | Bracket A | Yes | None | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
275.39 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | Panel-mount adapter + front protective cover | Yes | None | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
269.23 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | None | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
265.48 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | SI unit fixed | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | None | PNP open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
269.23 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] Pressure Sensor | For positive pressure | SI unit fixed | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | None | PNP open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
265.48 € | 1 | 26 Days | Pressure Switch | Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Voltage | [Threads] Male thread | [NPT] NPT | [1/4] 1/4 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | None | PNP open collector 2 outputs + analog voltage output | 0.6 to 5 | - |