2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) (Part Numbers - CAD Download)

2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H)
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ Stainless diaphragm is adopted
・ It is available for piping from 2 directions

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE20CH-R-02-W

Part Number
ISE20CH-R-02-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Main Body Material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)

284.18 €

1 26 Days Pressure SwitchAir / Water[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/44-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 2 MPa--NoneYesNoneNPN open collector 2 outputs + analog voltage output0.8 to 5-

Loading...

  1. 1

This page is 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H), part number ISE20CH-R-02-W.
You can find the detail information about specifications and dimensions on part number ISE20CH-R-02-W.

Variation of this product

Part Number
ISE20C-R-C01-WA1
ISE20C-R-C01-WD
ISE20C-R-C01L-W
ISE20CH-R-M-02-WA1
ISE20CH-R-M-F02
ISE20CH-S-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Main Body Material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)

270.18 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Bracket AYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

275.39 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapter + front protective coverYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

269.23 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12 to 24] 12 to 24 ±10%[Under] Down[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

288.85 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/44-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 2 MPa--Bracket AYesNoneNPN open collector 2 outputs + analog voltage output0.8 to 5-

268.89 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogVoltage[Threads] Male thread[G] G[1/4] 1/44-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedWithout lead wireNone-0.1 to 2 MPa--NoneYesNoneNPN open collector 2 outputs + analog voltage output0.8 to 5-

268.89 €

1 26 Days Pressure SwitchWater / Air[Integrated Type] Integrated TypeNPN Open Collector / AnalogCurrent[Threads] Male thread[Rc (R)] R[1/4] 1/44-5~5035~8513DC[12 to 24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionWithout lead wireNone-0.1 to 2 MPa--NoneYesNoneNPN open collector 2 outputs + analog current output-3.2 to 20

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360