Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE70G-F02-L2-S
Part Number
|
---|
ISE70G-F02-L2-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plumbing Thread Type | Pressure Resistance (MPa) | Unit Specifications | Bracket | Lead Wire | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
326.35 € | 1 | 26 Days | [G] G | 3 | With unit conversion function | None | Lead wire with M12 connector (Straight, 5 m) | No orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa |
Loading...
Type | Pressure Switch | Fluid Type | Air / Water | Sensor/Monitor Configuration | Integrated Type |
---|---|---|---|---|---|
Output Method | Switch | Pipe Port Type | Female Thread | Nominal Pipe Thread Size | 1/4 |
Operating Temperature Range(℃) | -5::50 | Operating Humidity Range(%) | 35::85 | No. of Inputs | 1 |
No. of Outputs | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Main Body Material | Aluminum |
This page is 3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G / 75G / 76G / 77G Series, part number ISE70G-F02-L2-S.
You can find the detail information about specifications and dimensions on part number ISE70G-F02-L2-S.
Configure
Basic Attributes
Plumbing Thread Type
Type
Unit Specifications
Bracket
Lead Wire
Option
Instruction Manual
Calibration Certificate
Output Specification
Pressure range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE70G-02-L2-M |
ISE70G-02-L2-MS |
ISE70G-02-L2-S |
ISE70G-F02-L2-SB |
ISE70G-F02-L2-Y |
ISE70G-F02T-L2-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plumbing Thread Type | Pressure Resistance (MPa) | Unit Specifications | Bracket | Lead Wire | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
291.74 € | 1 | 26 Days | [Rc (R)] Rc | 3 | SI unit fixed | None | None | No orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
326.35 € | 1 | 26 Days | [Rc (R)] Rc | 3 | SI unit fixed | None | Lead wire with M12 connector (Straight, 5 m) | No orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
326.35 € | 1 | 26 Days | [Rc (R)] Rc | 3 | With unit conversion function | None | Lead wire with M12 connector (Straight, 5 m) | No orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switching type) | 0 to 1 MPa | ||
332.77 € | 1 | 26 Days | [G] G | 3 | With unit conversion function | Bracket B | Lead wire with M12 connector (Straight, 5 m) | No orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switching type) | 0 to 1 MPa | ||
291.74 € | 1 | 26 Days | [G] G | 3 | With unit conversion function | None | None | No orifice | None | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switching type) | 0 to 1 MPa | ||
326.35 € | 1 | 26 Days | [G] G | 3 | With unit conversion function | None | Lead wire with M12 connector (Straight, 5 m) | With orifice | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa |