Vertical Hold Down Action Clamp (TS-V-245-U)

Vertical Hold Down Action Clamp TS-V-245-U

Product Details:

Manufacturer part number: TS-V-245-U

Brand: TUENKERS

Price: 17.17

Delivery time: 3 Days


Technical Data:

L: 110 mm

H: 28 mm

W: 190 mm

Weight: 380 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS-V-245-U

Part Number
TS-V-245-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
H
(mm)
W
(mm)
Weight
(g)

17.17 €

1 3 Days 11028190380

Loading...

  1. 1

This page is Vertical Hold Down Action Clamp, part number TS-V-245-U.
You can find the detail information about specifications and dimensions on part number TS-V-245-U.

Variation of this product

Part Number
TS-V-113-UB-L100
TS-V-113-UB-SL
TS-V-113-WB
TS-V-245-UB
TS-V-245-UB-SL
TS-V-290-U-L125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
H
(mm)
W
(mm)
Weight
(g)

13.33 €

1 3 Days 13634102150

22.83 €

1 3 Days 9740141200

11.50 €

1 3 Days 9040122200

17.17 €

1 3 Days 11046175380

25.67 €

1 3 Days 14546181380

31.67 €

1 3 Days 19535189600

Tech Support