ATEX Directive, ISO Standard Compliant, Low Profile Cylinder, Standard Type, Double Acting, Single Rod, 55-C55 Series (55-C55B25-5)

ATEX Directive, ISO Standard Compliant, Low Profile Cylinder, Standard Type, Double Acting, Single Rod, 55-C55 Series 55-C55B25-5

Product Details:

Manufacturer part number: 55-C55B25-5

Brand: SMC

Price: 59.47

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 25 Ø

Stroke: L: 5 mm

Operating Pressure: 0.05 to 1 MPa

Specifications: Without magnet

Body Options: Standard (rod-end female thread)


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-C55B25-5

Part Number
55-C55B25-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Specifications Body Options Type of Mount Support

59.47 €

1 7 Days 2550.05 to 1Without magnetStandard (rod-end female thread)Common for through holes and double-sided taps (Standard)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
End Locking NA Valves NA

This page is ATEX Directive, ISO Standard Compliant, Low Profile Cylinder, Standard Type, Double Acting, Single Rod, 55-C55 Series, part number 55-C55B25-5.
You can find the detail information about specifications and dimensions on part number 55-C55B25-5.

Variation of this product

Part Number
55-C55B20-70M
55-C55B25-100
55-C55B25-15M
55-C55B25-50M
55-C55B40-125M
55-C55B40-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Specifications Body Options Type of Mount Support

65.94 €

1 9 Days 20700.05 to 1Without magnetMale rod endCommon for through holes and double-sided taps (Standard)

70.90 €

1 7 Days 251000.05 to 1Without magnetStandard (rod-end female thread)Common for through holes and double-sided taps (Standard)

60.19 €

1 7 Days 25150.05 to 1Without magnetMale rod endCommon for through holes and double-sided taps (Standard)

64.98 €

1 7 Days 25500.05 to 1Without magnetMale rod endCommon for through holes and double-sided taps (Standard)

113.85 €

1 7 Days 401250.05 to 1Without magnetMale rod endCommon for through holes and double-sided taps (Standard)

89.06 €

1 7 Days 40250.05 to 1Without magnetStandard (rod-end female thread)Common for through holes and double-sided taps (Standard)

Tech Support