Compact Cylinder, Standard Type, Double Acting, Double Rod 55-CQ2W Series (55-CDQ2WA20-15DZ)

Compact Cylinder, Standard Type, Double Acting, Double Rod 55-CQ2W Series 55-CDQ2WA20-15DZ

Product Details:

Manufacturer part number: 55-CDQ2WA20-15DZ

Brand: SMC

Price: 64.08

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 20 Ø

Stroke: L: 15 mm

Specifications: Built-in magnet

Support bracket: Both ends tapped

Port thread type: M Screw


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-CDQ2WA20-15DZ

Part Number
55-CDQ2WA20-15DZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Support bracket Port thread type Body Options Auto switch mounting slot

64.08 €

1 7 Days 2015Built-in magnetBoth ends tappedM ScrewStandard (rod-end female thread)2 surfaces

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
Operating Pressure(MPa) 0.05::1.0 Custom-made Specifications Standard type

This page is Compact Cylinder, Standard Type, Double Acting, Double Rod 55-CQ2W Series, part number 55-CDQ2WA20-15DZ.
You can find the detail information about specifications and dimensions on part number 55-CDQ2WA20-15DZ.

Variation of this product

Part Number
55-CDQ2WA40TF-15DZ
55-CDQ2WA80TF-50DCMZ
55-CQ2WA32TF-35DZ
55-CQ2WB40TF-30DZ
55-CQ2WB63TF-25DZ
55-CQ2WB63TF-40DZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Support bracket Port thread type Body Options Auto switch mounting slot

96.65 €

1 9 Days 4015Built-in magnetBoth ends tappedGStandard (rod-end female thread)4 surfaces

235.90 €

1 9 Days 8050Built-in magnetBoth ends tappedGWith rubber cushion / rod tip male screw4 surfaces

68.94 €

1 9 Days 3235Without magnetBoth ends tappedGStandard (rod-end female thread)4 surfaces

85.90 €

1 7 Days 4030Without magnetThrough-hole (standard)GStandard (rod-end female thread)4 surfaces

133.90 €

1 9 Days 6325Without magnetThrough-hole (standard)GStandard (rod-end female thread)4 surfaces

139.74 €

1 9 Days 6340Without magnetThrough-hole (standard)GStandard (rod-end female thread)4 surfaces

Tech Support