ATEX Directive, Low Profile Cylinder, Long Stroke Type, Double Acting, Single Rod 55-CQ2 Series (55-CQ2A80-300DCZ)

ATEX Directive, Low Profile Cylinder, Long Stroke Type, Double Acting, Single Rod 55-CQ2 Series 55-CQ2A80-300DCZ

Product Details:

Manufacturer part number: 55-CQ2A80-300DCZ

Brand: SMC

Price: 209.65

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 80 Ø

Stroke: L: 300 mm

Specifications: Without magnet

Port thread type: Rc

Body Options: Standard (rod-end female thread)


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-CQ2A80-300DCZ

Part Number
55-CQ2A80-300DCZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Port thread type Body Options

209.65 €

1 7 Days 80300Without magnetRcStandard (rod-end female thread)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
End Locking NA Valves NA Cushion With rubber bumper
Operating Pressure(MPa) 0.05 to 1 Support bracket Both ends tapped Auto switch mounting slot 4 surfaces

This page is ATEX Directive, Low Profile Cylinder, Long Stroke Type, Double Acting, Single Rod 55-CQ2 Series, part number 55-CQ2A80-300DCZ.
You can find the detail information about specifications and dimensions on part number 55-CQ2A80-300DCZ.

Variation of this product

Part Number
55-CDQ2A100-260DCZ
55-CDQ2A100TF-300DCZ
55-CDQ2A32-125DCMZ
55-CDQ2A32TF-150DCZ
55-CDQ2A32TF-175DCZ
55-CDQ2A50-150DCZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Port thread type Body Options

307.58 €

1 7 Days 100260Built-in magnetRcStandard (rod-end female thread)

307.58 €

1 7 Days 100300Built-in magnetGStandard (rod-end female thread)

96.90 €

1 7 Days 32125Built-in magnetRcMale rod end

95.85 €

1 7 Days 32150Built-in magnetGStandard (rod-end female thread)

96.82 €

1 7 Days 32175Built-in magnetGStandard (rod-end female thread)

134.39 €

1 7 Days 50150Built-in magnetRcStandard (rod-end female thread)

Tech Support