Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-CQ2B40-50DZ
Part Number
|
---|
10-CQ2B40-50DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Auto switch mounting slot | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.48 € | 1 | 26 Days | 40 | 50 | Clean Room | -10~70 | 0.1 to 1 | Without magnet | Rc | Standard (rod-end female thread) | - | - | - | Through-hole (standard) | None | 4 surfaces | Clean Series (Relief type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
This page is Thin cylinder clean and low dust generation 10- / 11- / 20- / 21- / 22-CQ2 / 20-CQ2W series, part number 10-CQ2B40-50DZ.
You can find the detail information about specifications and dimensions on part number 10-CQ2B40-50DZ.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Operating Pressure(MPa)
Specifications
Port thread type
Body Options
Type of Mount Support
Custom-made Specifications
Auto switch mounting slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDQ2B20-15DZ |
10-CDQ2B20-20DZ |
10-CDQ2B20-20DZ-A73 |
10-CQ2B40TF-20DZ |
10-CQ2B40TF-75DMZ |
10-CQ2B50-50DMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Auto switch mounting slot | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.58 € | 1 | 26 Days | 20 | 15 | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | Clean Series (Relief type) | ||
46.77 € | 1 | 26 Days | 20 | 20 | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | Clean Series (Relief type) | ||
88.85 € | 1 | 26 Days | 20 | 20 | Clean Room | -10~60 | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | A73 | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | Clean Series (Relief type) | ||
73.21 € | 1 | 26 Days | 40 | 20 | Clean Room | -10~70 | 0.1 to 1 | Without magnet | G | Standard (rod-end female thread) | - | - | - | Through-hole (standard) | None | 4 surfaces | Clean Series (Relief type) | ||
84.85 € | 1 | 26 Days | 40 | 75 | Clean Room | -10~70 | 0.1 to 1 | Without magnet | G | Male rod end | - | - | - | Through-hole (standard) | None | 4 surfaces | Clean Series (Relief type) | ||
95.81 € | 1 | 26 Days | 50 | 50 | Clean Room | -10~70 | 0.1 to 1 | Without magnet | Rc | Male rod end | - | - | - | Through-hole (standard) | None | 4 surfaces | Clean Series (Relief type) |