Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-CDQSB25-50D-A93
Part Number
|
---|
10-CDQSB25-50D-A93 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.63 € | 1 | 26 Days | 25 | 50 | Clean Room | -10~60 | 0.05 to 1 | Built-in magnet | Standard (rod-end female thread) | A93 | 0.5 | 2 | Clean Series (Relief type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
Type of Mount Support | Through-hole (standard) |
This page is Low Profile Cylinder, Compact Type, Clean / Low Dust Generation, 10/11/20/21/22-CQS Series, part number 10-CDQSB25-50D-A93.
You can find the detail information about specifications and dimensions on part number 10-CDQSB25-50D-A93.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Operating Pressure(MPa)
Specifications
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDQSB12-15D |
10-CDQSB12-20D |
10-CDQSB12-20D-M9N |
10-CDQSB25-50D-M9P |
10-CDQSB25-5D |
10-CQSB12-10D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.23 € | 1 | 26 Days | 12 | 15 | Clean Room | -10~70 | 0.07 to 1 | Built-in magnet | Standard (rod-end female thread) | Without auto switch | - | - | Clean Series (Relief type) | ||
62.76 € | 1 | 26 Days | 12 | 20 | Clean Room | -10~70 | 0.07 to 1 | Built-in magnet | Standard (rod-end female thread) | Without auto switch | - | - | Clean Series (Relief type) | ||
118.23 € | 1 | 26 Days | 12 | 20 | Clean Room | -10~60 | 0.07 to 1 | Built-in magnet | Standard (rod-end female thread) | M9N | 0.5 | 2 | Clean Series (Relief type) | ||
144.35 € | 1 | 26 Days | 25 | 50 | Clean Room | -10~60 | 0.05 to 1 | Built-in magnet | Standard (rod-end female thread) | M9P | 0.5 | 2 | Clean Series (Relief type) | ||
62.76 € | 1 | 26 Days | 25 | 5 | Clean Room | -10~70 | 0.05 to 1 | Built-in magnet | Standard (rod-end female thread) | Without auto switch | - | - | Clean Series (Relief type) | ||
48.81 € | 1 | 26 Days | 12 | 10 | Clean Room | -10~70 | 0.07 to 1 | Without magnet | Standard (rod-end female thread) | - | - | - | Clean Series (Relief type) |