Low Profile Cylinder, Lubrication Retention Function, Compact Type, Standard, Double Acting, Single Rod, CQS Series (Part Numbers - CAD Download)

Low Profile Cylinder, Lubrication Retention Function, Compact Type, Standard, Double Acting, Single Rod, CQS Series
[Features]
·Durability is improved by forming a grease film on the surface of the piston rod.
·Prevents powder and foreign matter from entering
·The number of operations can be improved even in a general environment.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDQSB20M-20D-M9BWL
CDQSB20M-25D
CDQSB25M-10D
CDQSB25M-30D
CDQSB25M-50D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Auto Switch Lead Wire Length
(m)
Number of Switches

130.81 €

1 26 Days 2020-10~60M9BW32

56.79 €

1 26 Days 2025-10~70Without auto switch--

60.29 €

1 26 Days 2510-10~70Without auto switch--

67.27 €

1 26 Days 2530-10~70Without auto switch--

76.52 €

1 26 Days 2550-10~70Without auto switch--

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking NA
Valves NA Operating Pressure(MPa) 0.05 to 1 Specifications Built-in magnet
Type of Mount Support Through-Hole / Both Ends Tapped Common (Standard) Rod Tip Shape Standard

Tech Support