Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C96SDB80-310C
Part Number
|
---|
C96SDB80-310C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock unit magnet | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.82 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 80 | 310 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | None | - | None |
Loading...
This page is ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series, part number C96SDB80-310C.
You can find the detail information about specifications and dimensions on part number C96SDB80-310C.
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Lock unit magnet
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Auto Switch
Type of Mount Support
Bellows
Custom-made Specifications
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C96SB100-110C |
C96SB100-1250C |
C96SB100-125C |
C96SDB80-320C-XC68 |
C96SDB80-320CJ |
C96SDB80-330C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock unit magnet | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.00 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 110 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
566.95 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 1,250 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
288.74 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 125 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
269.97 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 80 | 320 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | Stainless steel (Piston rod with hard chrome plating) | - | None | ||
387.44 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 80 | 320 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Built-in magnet | Without auto switch | - | - | Basic type | Nylon tarpaulin (one-side) | None | - | None | ||
248.11 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 80 | 330 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | None | - | None |