Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C96SB50-75C-XC4
Part Number
|
---|
C96SB50-75C-XC4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock unit magnet | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.48 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 75 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | With powerful scraper | - | None |
Loading...
This page is ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series, part number C96SB50-75C-XC4.
You can find the detail information about specifications and dimensions on part number C96SB50-75C-XC4.
Configure
Basic Attributes
Cylinder Operation Method
Auto Switch
Lead Wire Length(m)
Number of Switches
Lock unit magnet
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Type of Mount Support
Bellows
Custom-made Specifications
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C96SB100-110C |
C96SB100-1250C |
C96SB100-125C |
C96SB50-800C |
C96SB50-80C |
C96SB50-80C-XB6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock unit magnet | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.00 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 110 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
566.95 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 1,250 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
288.74 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 125 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
198.53 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 800 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
130.85 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 80 | Standard | Standard | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | None | - | None | ||
175.52 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 80 | Standard | Heat Resistant | -20~70 | With air cushion + damper cushion on both sides | 0.05 to 1 | Without magnet | - | - | - | Basic type | Without rod boot | Heat-resistant cylinder (-10 to 150°C) | - | None |