Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-CJ2B16-150Z
Part Number
|
---|
11-CJ2B16-150Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Auto switch mounting bracket | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.79 € | 1 | 26 Days | 16 | 150 | Clean Room | -10~70 | Rubber cushion | 0.08 to 0.7 | Without magnet | - | - | - | None | 90° to axis | Basic type | N/A | Clean Series (Vacuum type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Rod Tip Metal Fitting | Without bracket |
This page is Air Cylinder Clean / Low Dust Generation 10-/11-/21-/22-CJ2/CJ2-Z Series, part number 11-CJ2B16-150Z.
You can find the detail information about specifications and dimensions on part number 11-CJ2B16-150Z.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Type of Auto Switch Mounting
Head Cover Port Position
Type of Mount Support
Auto switch mounting bracket
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDJ2B10-15Z-B |
10-CDJ2B10-15Z-C73-B |
10-CDJ2B10-30AZ-B |
11-CJ2B16-15Z |
11-CJ2B16-175AZ |
21-CDJ2B10-100Z-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Auto switch mounting bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.15 € | 1 | 26 Days | 10 | 15 | Clean Room | -10~70 | Rubber cushion | 0.08 to 0.7 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Basic type | N/A | Clean Series (Relief type) | ||
91.24 € | 1 | 26 Days | 10 | 15 | Clean Room | -10~60 | Rubber cushion | 0.08 to 0.7 | Built-in magnet | C73 | 0.5 | 2 | Band mounting | 90° to axis | Basic type | N/A | Clean Series (Relief type) | ||
80.47 € | 1 | 26 Days | 10 | 30 | Clean Room | -10~70 | Air cushion | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Basic type | N/A | Clean Series (Relief type) | ||
52.21 € | 1 | 26 Days | 16 | 15 | Clean Room | -10~70 | Rubber cushion | 0.08 to 0.7 | Without magnet | - | - | - | None | 90° to axis | Basic type | N/A | Clean Series (Vacuum type) | ||
97.94 € | 1 | 26 Days | 16 | 175 | Clean Room | -10~70 | Air cushion | 0.1 to 0.7 | Without magnet | - | - | - | None | 90° to axis | Basic type | N/A | Clean Series (Vacuum type) | ||
71.02 € | 1 | 26 Days | 10 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | -10~70 | Rubber cushion | 0.08 to 0.7 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Basic type | N/A | Copper/fluorine/silicone-free + low dust generation (relief type) |