Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-CDJ2RA10-60Z-C73-B
Part Number
|
---|
10-CDJ2RA10-60Z-C73-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.92 € | 1 | 26 Days | 10 | 60 | Clean Room | -10~60 | Built-in magnet | C73 | 0.5 | 2 | Band mounting | 90° to axis | Clean Series (Relief type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.08 to 0.7 |
Type of Mount Support | Base mounting type |
This page is Direct mount cylinder clean and low dust generation 10- / 11- / 21- / 22-CJ2RA-Z series, part number 10-CDJ2RA10-60Z-C73-B.
You can find the detail information about specifications and dimensions on part number 10-CDJ2RA10-60Z-C73-B.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Head Cover Port Position
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDJ2RA10-45RZ-H7BL-B |
10-CDJ2RA16-100Z-B |
10-CDJ2RA16-125Z-B |
10-CJ2RA16-175Z |
11-CDJ2RA16-30Z-B |
11-CDJ2RA16-45Z-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.94 € | 1 | 26 Days | 10 | 45 | Clean Room | -10~60 | Built-in magnet | H7B | 3 | 2 | Band mounting | Axial direction | Clean Series (Relief type) | ||
70.84 € | 1 | 26 Days | 16 | 100 | Clean Room | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Clean Series (Relief type) | ||
74.85 € | 1 | 26 Days | 16 | 125 | Clean Room | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Clean Series (Relief type) | ||
74.89 € | 1 | 26 Days | 16 | 175 | Clean Room | -10~70 | Without magnet | - | - | - | None | 90° to axis | Clean Series (Relief type) | ||
62.58 € | 1 | 26 Days | 16 | 30 | Clean Room | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Clean Series (Vacuum type) | ||
64.02 € | 1 | 26 Days | 16 | 45 | Clean Room | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Clean Series (Vacuum type) |