Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55-C85N16-25
Part Number
|
---|
55-C85N16-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Cushion | Operating Pressure (MPa) | Specifications | Type of Auto Switch Mounting | Type of Mount Support | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
48.27 € | 1 | 7 Days | 16 | 25 | Rubber cushion | 0.05 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::60 |
End Locking | NA | Valves | NA |
This page is ATEX Directive ISO6432 Compliant Cylinder, Standard Type, Double Acting, Single Rod, 55-C85 Series, part number 55-C85N16-25.
You can find the detail information about specifications and dimensions on part number 55-C85N16-25.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Cushion
Operating Pressure(MPa)
Specifications
Type of Auto Switch Mounting
Type of Mount Support
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
55-C85F25-100 |
55-C85N10-10 |
55-C85N10-15 |
55-C85N16-40 |
55-C85N16-50 |
55-C85N16-50C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Cushion | Operating Pressure (MPa) | Specifications | Type of Auto Switch Mounting | Type of Mount Support | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
70.24 € | 1 | 7 Days | 25 | 100 | Rubber cushion | 0.05 to 1 | Without magnet | None | Boss-cut / Basic | Standard type | ||
41.81 € | 1 | 7 Days | 10 | 10 | Rubber cushion | 0.08 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type | ||
42.16 € | 1 | 7 Days | 10 | 15 | Rubber cushion | 0.08 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type | ||
49.19 € | 1 | 7 Days | 16 | 40 | Rubber cushion | 0.05 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type | ||
49.73 € | 1 | 9 Days | 16 | 50 | Rubber cushion | 0.05 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type | ||
66.92 € | 1 | 7 Days | 16 | 50 | Air cushion | 0.05 to 1 | Without magnet | None | Basic (integrated clevis type) | Standard type |