Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22-CDG1BN100-75Z
Part Number
|
---|
22-CDG1BN100-75Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
259.37 € | 1 | 7 Days | 100 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (vacuum type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket | Custom-made Specifications | None |
This page is Air cylinder clean / low dust 10- / 11- / 20- / 21- / 22-CG1-Z series, part number 22-CDG1BN100-75Z.
You can find the detail information about specifications and dimensions on part number 22-CDG1BN100-75Z.
Configure
Basic Attributes
Environment, Applications
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Cushion
Specifications
Port thread type
Auto Switch
Type of Mount Support
Rod Tip Shape
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDG1BA40-200Z |
10-CDG1BA63-100Z |
10-CDG1BN100-150Z |
10-CDG1BN100-200FZ-B54Z |
10-CDG1BN100-200Z |
22-CDG1BN80-25Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.74 € | 1 | 26 Days | 40 | 200 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
206.61 € | 1 | 26 Days | 63 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
303.71 € | 1 | 26 Days | 100 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
384.34 € | 1 | 26 Days | 100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | B54 | 5 | 2 | Basic type | Female rod end | Without rod boot | Clean Series (Relief type) | ||
296.27 € | 1 | 26 Days | 100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
174.82 € | 1 | 7 Days | 80 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (vacuum type) |