Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-CDG1BN100-200FZ-B54Z
Part Number
|
---|
10-CDG1BN100-200FZ-B54Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384.34 € | 1 | 26 Days | 100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | B54 | 5 | 2 | Basic type | Female rod end | Without rod boot | Clean Series (Relief type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket | Custom-made Specifications | None |
This page is Air cylinder clean / low dust 10- / 11- / 20- / 21- / 22-CG1-Z series, part number 10-CDG1BN100-200FZ-B54Z.
You can find the detail information about specifications and dimensions on part number 10-CDG1BN100-200FZ-B54Z.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDG1BA40-200Z |
10-CDG1BA63-100Z |
10-CDG1BN100-150Z |
10-CDG1BN100-200Z |
10-CDG1BN20-100Z |
10-CDG1BN20-150Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.74 € | 1 | 26 Days | 40 | 200 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
206.61 € | 1 | 26 Days | 63 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
303.71 € | 1 | 26 Days | 100 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
296.27 € | 1 | 26 Days | 100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
70.56 € | 1 | 26 Days | 20 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | ||
108.24 € | 1 | 26 Days | 20 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) |