Air Cylinder, Standard Type, Double Acting, Single Rod 55-CG1 Series (55-CG1BN25-25Z)

Air Cylinder, Standard Type, Double Acting, Single Rod 55-CG1 Series 55-CG1BN25-25Z

Product Details:

Manufacturer part number: 55-CG1BN25-25Z

Brand: SMC

Price: 48.73

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 25 Ø

Stroke: L: 25 mm

Cushion: Rubber cushion

Specifications: Without magnet

Port thread type: Rc


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-CG1BN25-25Z

Part Number
55-CG1BN25-25Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Cushion Specifications Port thread type Type of Mount Support Custom-made Specifications

48.73 €

1 7 Days 2525Rubber cushionWithout magnetRcBasic typeNone

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.05::1

This page is Air Cylinder, Standard Type, Double Acting, Single Rod 55-CG1 Series, part number 55-CG1BN25-25Z.
You can find the detail information about specifications and dimensions on part number 55-CG1BN25-25Z.

Variation of this product

Part Number
55-CDG1BN20-50Z
55-CDG1BN25-75Z
55-CDG1BN32-100Z
55-CG1BN32-100Z
55-CG1BN32TF-50Z
55-CG1DA40-200-XC85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Cushion Specifications Port thread type Type of Mount Support Custom-made Specifications

49.37 €

1 7 Days 2050Rubber cushionBuilt-in magnetRcBasic typeNone

55.10 €

1 26 Days 2575Rubber cushionBuilt-in magnetRcBasic typeNone

58.27 €

1 26 Days 32100Rubber cushionBuilt-in magnetRcBasic typeNone

55.68 €

1 26 Days 32100Rubber cushionWithout magnetRcBasic typeNone

51.90 €

1 26 Days 3250Rubber cushionWithout magnetGBasic typeNone

117.02 €

1 26 Days 40200Air cushionWithout magnetRcClevis shapeFood grease specifications

Tech Support