Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG1BA40TFV-100Z-XC6
Part Number
|
---|
CDG1BA40TFV-100Z-XC6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.87 € | 1 | 26 Days | 40 | 100 | -10~70 | Air cushion | Built-in magnet | G | Without auto switch | - | - | Basic type | Material: stainless steel | FKM seal (fluoroelastomer) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Swinging Receiving Metal | Without bracket | Rod Tip Metal Fitting | Without bracket | Rod Tip Shape | Male rod end |
Bellows | Without rod boot | Specification of cylinder | Water resistance improvement cylinder | Connector type | None |
This page is Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series, part number CDG1BA40TFV-100Z-XC6.
You can find the detail information about specifications and dimensions on part number CDG1BA40TFV-100Z-XC6.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Cushion
Specifications
Port thread type
Auto Switch
Type of Mount Support
Custom-made Specifications
Material of Gasket
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1BA32R-200Z-XC6 |
CDG1BA32R-300Z-XC6 |
CDG1BA32R-50Z-XC6 |
CDG1BA50R-100Z |
CDG1BA50R-200Z-XC6 |
CDG1BA50R-250Z-XC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.60 € | 1 | 26 Days | 32 | 200 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Material: stainless steel | NBR seal (nitrile rubber) | ||
103.26 € | 1 | 26 Days | 32 | 300 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Material: stainless steel | NBR seal (nitrile rubber) | ||
81.74 € | 1 | 26 Days | 32 | 50 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Material: stainless steel | NBR seal (nitrile rubber) | ||
138.97 € | 1 | 26 Days | 50 | 100 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | None | NBR seal (nitrile rubber) | ||
170.74 € | 1 | 26 Days | 50 | 200 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Material: stainless steel | NBR seal (nitrile rubber) | ||
180.97 € | 1 | 7 Days | 50 | 250 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Material: stainless steel | NBR seal (nitrile rubber) |