Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-CDM2B32-300AZ
Part Number
|
---|
10-CDM2B32-300AZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.26 € | 1 | 26 Days | 32 | 300 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket | Rod Tip Shape | Male rod end | Bellows | None |
Custom-made Specifications | None | Type | Pneumatic type |
This page is Air Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CM2-Z Series, part number 10-CDM2B32-300AZ.
You can find the detail information about specifications and dimensions on part number 10-CDM2B32-300AZ.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Specifications
Port thread type
Auto Switch
Type of Mount Support
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDM2B20-250AZ |
10-CDM2B20-250Z |
10-CDM2B20-25AZ |
10-CDM2B40-100Z |
10-CDM2B40-150Z |
10-CDM2B40-250Z-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.00 € | 1 | 26 Days | 20 | 250 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | ||
92.77 € | 1 | 26 Days | 20 | 250 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | ||
86.48 € | 1 | 26 Days | 20 | 25 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | ||
131.89 € | 1 | 26 Days | 40 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | ||
141.03 € | 1 | 26 Days | 40 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | ||
228.61 € | 1 | 26 Days | 40 | 250 | Clean Room | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic (Both Sides Bossed) | Clean Series (Relief type) |