Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2D20M-100Z-M9BAZ
Part Number
|
---|
CDM2D20M-100Z-M9BAZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.10 € | 1 | 26 Days | 20 | 100 | -10~60 | Built-in magnet | M9BA | 5 | 2 | Without bracket | Without bracket | Double clevis type | Male rod end |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.1 to 1.0:: | Cushion | Rubber cushion |
Custom-made Specifications | None | Connector type | None |
This page is Air Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod CM2 Series, part number CDM2D20M-100Z-M9BAZ.
You can find the detail information about specifications and dimensions on part number CDM2D20M-100Z-M9BAZ.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2B20M-160Z |
CDM2B20M-175Z |
CDM2B20M-200Z |
CDM2D20M-35Z-W |
CDM2E20M-20Z |
CDM2E20M-230Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.90 € | 1 | 26 Days | 20 | 160 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic (Both Sides Bossed) | Male rod end | ||
92.90 € | 1 | 26 Days | 20 | 175 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic (Both Sides Bossed) | Male rod end | ||
95.68 € | 1 | 26 Days | 20 | 200 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic (Both Sides Bossed) | Male rod end | ||
92.48 € | 1 | 26 Days | 20 | 35 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | U-Shaped Knuckle Joint | Double clevis type | Male rod end | ||
82.10 € | 1 | 26 Days | 20 | 20 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Integrated-clevis standard type | Male rod end | ||
106.65 € | 1 | 26 Days | 20 | 230 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Integrated-clevis standard type | Male rod end |