Locating bushes / hexagonal, external thread / stainless steel / hardened / GN 412.4 (412.4-M12X1,5-B4,2)

Locating bushes / hexagonal, external thread / stainless steel / hardened / GN 412.4 412.4-M12X1,5-B4,2
  • Volume Discount

Product Details:

Manufacturer part number: 412.4-M12X1,5-B4,2

Brand: GANTER

Price: 5.68

Delivery time: 7 Days


Technical Data:

Collet thread d1: M 12 x 1,5

l1: 10

l2: 13

Inner diameter d2: B 4,2

d3: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

412.4-M12X1,5-B4,2

Part Number
412.4-M12X1,​5-B4,​2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collet thread d1 l1 l2 Inner diameter d2 d3 sw Weight
(kg)

5.68 €

1 Available 7 Days M 12 x 1,51013B 4,212130.009

Loading...

  1. 1

This page is Locating bushes / hexagonal, external thread / stainless steel / hardened / GN 412.4, part number 412.4-M12X1,5-B4,2.
You can find the detail information about specifications and dimensions on part number 412.4-M12X1,5-B4,2.

Variation of this product

Part Number
412.4-M12X1,​5-B5,​2
412.4-M12X1,​5-B6,​2
412.4-M16X1,​5-B10,​2
412.4-M16X1,​5-B12,​2
412.4-M16X1,​5-B8,​2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Collet thread d1 l1 l2 Inner diameter d2 d3 sw Weight
(kg)

5.68 €

1 Available 7 Days M 12 x 1,51013B 5,212130.008

6.32 €

1 Available 7 Days M 12 x 1,51013B 6,212130.008

8.26 €

1 Available 7 Days M 16 x 1,51215B 10,216170.013

8.26 €

1 Available 7 Days M 16 x 1,51215B 12,216170.008

8.26 €

1 Available 7 Days M 16 x 1,51215B 8,216170.016

Tech Support