Levelling sets, Steel (GN 360)

Levelling sets, Steel (GN 360)
  • Volume Discount
GN 360 Levelling sets are used for leveling and to compensate for any slope when setting up machines and systems.The thread d2 can also be used as a through-hole for attachment from below. The fine thread d3 laws precise adjustment and readjustment using a DIN 1810 C-Spanner. A circlip limits the maximum path of adjustment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
360-40-M10-69-A-ST
360-40-M10-69-B-ST
360-40-M10-86-A-ST
360-40-M10-86-B-ST
360-52-M12-80-A-ST
360-52-M12-80-B-ST
360-52-M12-103-A-ST
360-52-M12-103-B-ST
360-65-M16-112-A-ST
360-65-M16-112-B-ST
360-65-M16-148-A-ST
360-65-M16-148-B-ST
360-79-M10-69-A-ST
360-79-M10-69-B-ST
360-79-M10-86-A-ST
360-79-M10-86-B-ST
360-99-M12-80-A-ST
360-99-M12-80-B-ST
360-99-M12-103-A-ST
360-99-M12-103-B-ST
360-119-M16-112-A-ST
360-119-M16-112-B-ST
360-119-M16-148-A-ST
360-119-M16-148-B-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type d3 d4 h1 h2 h3 h4 h5 Static load F
(kN)
Code no. C-Spanner Weight
(kg)

104.12 €

1 Available 7 Days 40A, without lock nutM 28 x 1,540695316--1001810-A40-42, 1810-A40-420.389

113.48 €

1 Available 7 Days 40B, with lock nutM 28 x 1,54069--59101001810-A40-42, 1810-A40-420.415

108.76 €

1 Available 7 Days 40A, without lock nutM 28 x 1,540866224--1001810-A40-42, 1810-A40-420.454

118.02 €

1 Available 7 Days 40B, with lock nutM 28 x 1,54086--68181001810-A40-42, 1810-A40-420.479

120.90 €

1 Available 7 Days 52A, without lock nutM 36 x 1,552806119--1251810-A52-55, 1810-A52-550.808

130.56 €

1 Available 7 Days 52B, with lock nutM 36 x 1,55280--69111251810-A52-55, 1810-A52-550.860

129.70 €

1 Available 7 Days 52A, without lock nutM 36 x 1,5521037330--1251810-A52-55, 1810-A52-550.965

139.92 €

1 Available 7 Days 52B, with lock nutM 36 x 1,552103--80231251810-A52-55, 1810-A52-551.017

154.90 €

1 Available 7 Days 65A, without lock nutM 45 x 1,5651128230--2251810-A65-70, 1810-A65-701.600

166.76 €

1 Available 7 Days 65B, with lock nutM 45 x 1,565112--90222251810-A65-70, 1810-A65-701.500

177.58 €

1 Available 7 Days 65A, without lock nutM 45 x 1,56514810048--2251810-A65-70, 1810-A65-702.024

189.30 €

1 Available 7 Days 65B, with lock nutM 45 x 1,565148--108402251810-A65-70, 1810-A65-702.121

136.08 €

1 Available 7 Days 79A, without lock nutM 28 x 1,540695316--1001810-A40-42, 1810-A40-420.725

145.36 €

1 Available 7 Days 79B, with lock nutM 28 x 1,54069--59101001810-A40-42, 1810-A40-420.750

140.56 €

1 Available 7 Days 79A, without lock nutM 28 x 1,540866224--1001810-A40-42, 1810-A40-420.789

149.76 €

1 Available 7 Days 79B, with lock nutM 28 x 1,54086--68181001810-A40-42, 1810-A40-420.814

166.80 €

1 Available 7 Days 99A, without lock nutM 36 x 1,552806119--1251810-A52-55, 1810-A52-551.414

176.86 €

1 Available 7 Days 99B, with lock nutM 36 x 1,55280--69111251810-A52-55, 1810-A52-551.465

175.68 €

1 Available 7 Days 99A, without lock nutM 36 x 1,5521037330--1251810-A52-55, 1810-A52-551.575

185.76 €

1 Available 7 Days 99B, with lock nutM 36 x 1,552103--80231251810-A52-55, 1810-A52-551.620

221.28 €

1 Available 7 Days 119A, without lock nutM 45 x 1,5651128230--2251810-A65-70, 1810-A65-702.805

232.92 €

1 Available 7 Days 119B, with lock nutM 45 x 1,565112--90222251810-A65-70, 1810-A65-702.900

242.82 €

1 Available 7 Days 119A, without lock nutM 45 x 1,56514810048--2251810-A65-70, 1810-A65-703.205

254.28 €

1 Available 7 Days 119B, with lock nutM 45 x 1,565148--108402251810-A65-70, 1810-A65-703.295

Loading...

  1. 1

Basic information

Material ST, Steel

Tech Support