Stainless Steel-Levelling feet with fixing lug, rectangular shape (GN 43) (43-80-M8-26-G0-X)

Stainless Steel-Levelling feet with fixing lug, rectangular shape (GN 43) 43-80-M8-26-G0-X
  • Volume Discount

Product Details:

Manufacturer part number: 43-80-M8-26-G0-X

Brand: GANTER

Price: 14.90

Delivery time: 7 Days


Technical Data:

Thread d2: M 8

Length l1: -

Length l2: -

Length l3: -

Length l7: 26


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43-80-M8-26-G0-X

Part Number
43-80-M8-26-G0-X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Length l1 Length l2 Length l3 Length l7 Version (Screw) Form d5 h3 h4 h5 h6 l4 l5 l6 m3 t A/F1A/F2A/F3A/F4A/F5A/F6A/F7Weight
(kg)

14.90 €

1 Available 7 Days M 8---26X, external hexagon, female threadG0, without rubber underlay, with 2 slotted holes---------8------140.214

Loading...

  1. 1

Basic information

Diameter d1 80 d3 13 d4 10.5
h1 3 h2 1.3 l8 70
m1 27 m2 26 r 15

This page is Stainless Steel-Levelling feet with fixing lug, rectangular shape (GN 43), part number 43-80-M8-26-G0-X.
You can find the detail information about specifications and dimensions on part number 43-80-M8-26-G0-X.

Variation of this product

Part Number
43-80-M10-100-E3-SK
43-80-M10-100-G0-S
43-80-M10-100-G0-SK
43-80-M8-26-G3-X
43-80-M8-40-E0-S
43-80-M8-40-E0-SK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d2 Length l1 Length l2 Length l3 Length l7 Version (Screw) Form d5 h3 h4 h5 h6 l4 l5 l6 m3 t A/F1A/F2A/F3A/F4A/F5A/F6A/F7Weight
(kg)

27.12 €

1 Available 7 Days M 10100---SK, with nut, external hexagon at the bottomE3, with rubber underlay, vulcanized, black, with one slotted hole-12--3---50-17------0.289

15.48 €

1 Available 7 Days M 10100---S, without nut, external hexagon at the bottomG0, without rubber underlay, with 2 slotted holes-12--------17------0.250

15.60 €

1 Available 7 Days M 10100---SK, with nut, external hexagon at the bottomG0, without rubber underlay, with 2 slotted holes-12--------17------0.259

26.42 €

1 Available 7 Days M 8---26X, external hexagon, female threadG3, with rubber underlay, vulcanized, black, with 2 slotted holes----3----8------140.219

14.58 €

1 Available 7 Days M 840---S, without nut, external hexagon at the bottomE0, without rubber underlay, with one slotted hole-12------50-17------0.199

14.68 €

1 Available 7 Days M 840---SK, with nut, external hexagon at the bottomE0, without rubber underlay, with one slotted hole-12------50-17------0.203

Tech Support