Stainless Steel-Telescopic slides, with full extension, load capacity up to 510 N (GN 1450) (1450-500-F-1-NI)

Stainless Steel-Telescopic slides, with full extension, load capacity up to 510 N (GN 1450) 1450-500-F-1-NI
  • Volume Discount

Product Details:

Manufacturer part number: 1450-500-F-1-NI

Brand: GANTER

Price: 107.46

Delivery time: 7 Days


Technical Data:

l2: 500 mm

Length l1: 500 mm

l3: 1000

FS: 480, 480

x1: 360, 360


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1450-500-F-1-NI

Part Number
1450-500-F-1-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

107.46 €

1 Available 7 Days 5005001000480, 480360, 3601.450

Loading...

  1. 1

Basic information

Material NI, Stainless Steel Type F, with rubber stop, locking device in back, detach function Identification no. 1, Fastening using through-holes

This page is Stainless Steel-Telescopic slides, with full extension, load capacity up to 510 N (GN 1450), part number 1450-500-F-1-NI.
You can find the detail information about specifications and dimensions on part number 1450-500-F-1-NI.

Variation of this product

Part Number
1450-300-F-1-NI
1450-350-F-1-NI
1450-400-F-1-NI
1450-450-F-1-NI
1450-550-F-1-NI
1450-600-F-1-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

75.56 €

1 Available 7 Days 300300600460, 460340, 3400.890

86.76 €

1 Available 7 Days 350350700480, 480360, 3601.050

94.46 €

1 Available 7 Days 400400800510, 510390, 3901.180

100.68 €

1 Available 7 Days 450450900510, 510390, 3901.290

121.66 €

1 Available 7 Days 5505501100460, 460340, 3401.610

127.80 €

1 Available 7 Days 6006001200440, 440340, 3401.750

Tech Support