Telescopic slides, with full extension and dampened self-retracting mechanism, load capacity up to 750 N (GN 1424 ) (1424-350-B-2-ZB)

Telescopic slides, with full extension and dampened self-retracting mechanism, load capacity up to 750 N (GN 1424 ) 1424-350-B-2-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 1424-350-B-2-ZB

Brand: GANTER

Price: 122.24

Delivery time: 12 Days


Technical Data:

l2: 335 mm

Length l1: 350 mm

l3: 685

FS: 650, 650

x1: 570, 570


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424-350-B-2-ZB

Part Number
1424-350-B-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

122.24 €

1 Available 12 Days 335350685650, 650570, 5701.840

Loading...

  1. 1

Basic information

Type B, with rubber stop Identification no. 2, Fastening using countersunk holes Finish ZB, zinc plated, blue passivated

This page is Telescopic slides, with full extension and dampened self-retracting mechanism, load capacity up to 750 N (GN 1424 ), part number 1424-350-B-2-ZB.
You can find the detail information about specifications and dimensions on part number 1424-350-B-2-ZB.

Variation of this product

Part Number
1424-400-B-2-ZB
1424-450-B-2-ZB
1424-500-B-2-ZB
1424-550-B-2-ZB
1424-600-B-2-ZB
1424-700-B-2-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

123.68 €

1 Available 12 Days 400400800750, 750680, 6802.120

129.18 €

1 Available 12 Days 451450901750, 750750, 7502.450

132.10 €

1 Available 12 Days 5065001006750, 750750, 7502.700

142.96 €

1 Available 12 Days 5555501105750, 750750, 7503.120

142.84 €

1 Available 12 Days 6126001212750, 750750, 7503.280

155.40 €

1 Available 12 Days 7007001400750, 750750, 7503.880

Tech Support