Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | l1 |
2 | Type | |
3 | Identification no. | |
4 | Finish |
l1 |
| l3 | FS per pair in N | l1 |
| l3 | FS per pair in N | |||||||||
Stroke | at 10,000 cycles | at 100,000 cycles | Stroke | at 10,000 cycles | at 100,000 cycles | |||||||||||
250 | 250 | 500 | 450 | 320 | 550 | 550 | 1100 | 460 | 340 | |||||||
300 | 300 | 600 | 460 | 340 | 600 | 600 | 1200 | 440 | 340 | |||||||
350 | 350 | 700 | 480 | 360 | 650 | 650 | 1300 | 420 | 320 | |||||||
400 | 400 | 800 | 510 | 390 | 700 | 700 | 1400 | 420 | 320 | |||||||
450 | 450 | 900 | 510 | 390 | 750 | 750 | 1500 | 400 | 300 | |||||||
500 | 500 | 1000 | 480 | 360 | 800 | 800 | 1600 | 400 | 300 |
l1 | a7 | a8 | a9 | a10 | a11 | a12 | a13 | a14 | a15 | a16 | a17 |
250 | 183 | 199 | - | - | - | - | - | - | - | - | - |
300 | 259 | 275 | - | - | - | - | - | - | - | - | - |
350 | 259 | 275 | 309 | - | - | - | - | - | - | - | - |
400 | 259 | 275 | - | 323 | 339 | - | - | 373 | - | - | - |
450 | 259 | 275 | 361.5 | 387 | 403 | - | - | - | - | - | - |
500 | 259 | 275 | 361.5 | 387 | 403 | 451 | 467 | - | - | - | - |
550 | 259 | 275 | 361.5 | 387 | 403 | 451 | 467 | 501 | - | - | - |
600 | 259 | 275 | 361.5 | 387 | 403 | 515 | 531 | 565 | - | - | - |
650 | 259 | 275 | 361.5 | 387 | 403 | 579 | 595 | 629 | - | - | - |
700 | 259 | 275 | 361.5 | 387 | 403 | 579 | 595 | 629 | - | - | - |
750 | 259 | 275 | 361.5 | 387 | 403 | 547 | 563 | 597 | 643 | 659 | 693 |
800 | 259 | 275 | 361.5 | 387 | 403 | 579 | 595 | 629 | 707 | 723 | 757 |
I1 | i4 | i5 | i6 | i7 | i8 | i9 | i10 | i11 | i12 |
250 | 209.5 | 225.5 | 235 | - | - | - | - | - | - |
300 | 129.5 | 145.5 | 155 | 257.5 | 273.5 | 283 | - | - | - |
350 | 161.5 | 177.5 | 187 | 289.5 | 305.5 | 315 | - | - | - |
400 | 193.5 | 209.5 | 219 | 353.5 | 369.5 | 379 | - | - | - |
450 | 193.5 | 209.5 | 219 | 385.5 | 401.5 | 411 | - | - | - |
500 | 225.5 | 241.5 | 251 | 449.5 | 465.5 | 475 | - | - | - |
550 | 257.5 | 273.5 | 283 | 481.5 | 497.5 | 507 | - | - | - |
600 | 289.5 | 305.5 | 315 | 545.5 | 561.5 | 571 | - | - | - |
650 | 321.5 | 337.5 | 347 | 609.5 | 625.5 | 635 | - | - | - |
700 | 321.5 | 337.5 | 347 | 609.5 | 625.5 | 635 | - | - | - |
750 | 193.5 | 209.5 | 219 | 321.5 | 337.5 | 347 | 673.5 | 689.5 | 699 |
800 | 193.5 | 209.5 | 219 | 353.5 | 369.5 | 379 | 705.5 | 721.5 | 731 |
Designation - standard | Outer slide | Inner slide | |
Hexagon socket button head screw | ISO 7380 | M 4 | M 4 |
Pan head screw, Phillips | ISO 7045 | M 4 | M 4 |
Pan head tapping screw, Phillips | ISO 7049 | ST 3,9 / 4,2 | ST 3,9 / 4,2 |
The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness. In the back stop position, the rubber stop takes on additionally a locking function, which is noticeable through a slight resistance on opening and closing. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements. |
Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind. The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front. For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically. The protected arrangement of the release mechanism prevents accidental detachment of the slide. |
Part Number
|
---|
1410-250-F-1-ZB |
1410-300-F-1-ZB |
1410-350-F-1-ZB |
1410-400-F-1-ZB |
1410-450-F-1-ZB |
1410-500-F-1-ZB |
1410-550-F-1-ZB |
1410-600-F-1-ZB |
1410-650-F-1-ZB |
1410-700-F-1-ZB |
1410-750-F-1-ZB |
1410-800-F-1-ZB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l2 (mm) | Length l1 (mm) | l3 | FS | x1 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
29.54 € | 1 | Available | 12 Days | 250 | 250 | 500 | 450, 450 | 320, 320 | 0.700 | |
32.28 € | 1 | Available | 13 Days | 300 | 300 | 600 | 460, 460 | 340, 340 | 0.880 | |
34.06 € | 1 | Available | 10 Days | 350 | 350 | 700 | 480, 480 | 360, 360 | 1.040 | |
36.76 € | 1 | Available | 12 Days | 400 | 400 | 800 | 510, 510 | 390, 390 | 1.200 | |
40.02 € | 1 | Available | 12 Days | 450 | 450 | 900 | 510, 510 | 390, 390 | 1.200 | |
43.48 € | 1 | Available | 14 Days | 500 | 500 | 1000 | 480, 480 | 360, 360 | 1.520 | |
47.54 € | 1 | Available | 12 Days | 550 | 550 | 1100 | 460, 460 | 340, 340 | 1.630 | |
50.70 € | 1 | Available | 12 Days | 600 | 600 | 1200 | 440, 440 | 340, 340 | 1.840 | |
54.50 € | 1 | Available | 12 Days | 650 | 650 | 1300 | 420, 420 | 320, 320 | 2.040 | |
58.04 € | 1 | Available | 14 Days | 700 | 700 | 1400 | 420, 420 | 320, 320 | 2.160 | |
63.98 € | 1 | Available | 12 Days | 750 | 750 | 1500 | 400, 400 | 300, 300 | 2.250 | |
70.18 € | 1 | Available | 14 Days | 800 | 800 | 1600 | 400, 400 | 300, 300 | 2.400 |
Loading...
Type | F, with rubber stop, locking device in back, detach function | Identification no. | 1, Fastening using through-holes | Finish | ZB, zinc plated, blue passivated |
---|
Configure
Basic Attributes
l2(mm)
Length l1(mm)
l3
FS
x1
Filter by standard shipping days
Optional Attributes