Telescopic slides, with partial extension, load capacity up to 780 N (GN 1404) (1404-400-E-3-ZB)

Telescopic slides, with partial extension, load capacity up to 780 N (GN 1404) 1404-400-E-3-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 1404-400-E-3-ZB

Brand: GANTER

Price: 48.10

Delivery time: 12 Days


Technical Data:

l2: 289 mm

Length l1: 400 mm

l3: 674

FS: 540, 540

x1: 420, 420


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404-400-E-3-ZB

Part Number
1404-400-E-3-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

48.10 €

1 Available 12 Days 289400674540, 540420, 4201.100

Loading...

  1. 1

Basic information

Type E, with rubber stop, locking device in back Identification no. 3, Fastening using through-holes on external slide and countersunk holes on inner slide Finish ZB, zinc plated, blue passivated

This page is Telescopic slides, with partial extension, load capacity up to 780 N (GN 1404), part number 1404-400-E-3-ZB.
You can find the detail information about specifications and dimensions on part number 1404-400-E-3-ZB.

Variation of this product

Part Number
1404-300-E-3-ZB
1404-350-E-3-ZB
1404-450-E-3-ZB
1404-500-E-3-ZB
1404-600-E-3-ZB
1404-700-E-3-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

40.46 €

1 Available 12 Days 205300490780, 780600, 6000.900

44.14 €

1 Available 12 Days 239350574630, 630490, 4900.980

49.28 €

1 Available 12 Days 339450774460, 460360, 3601.240

52.60 €

1 Available 12 Days 373500858540, 540420, 4201.400

68.50 €

1 Available 12 Days 4576001042560, 560430, 4301.760

74.12 €

1 Available 12 Days 5417001226560, 560430, 4301.800

Tech Support