Manufacturer part number: 7332-155-A-1-GS
Brand: GANTER
Price: 18.30 €
Delivery time: 7 Days
Type: A, Mounting from the operator's side
Identification no.: 1, without sealing
Weight: 0.090 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7332-155-A-1-GS
Finish | GS, matte shot-blasted | Length h1 | 80 | Length h2 | 42 |
---|---|---|---|---|---|
Length l1 | 155 | Length l2 | 109 | Length l3 | 20 |
Length l4 | 3.5 | Length l5 | 19.2 | Length l6 | 60 |
Length l7 | 115 | Length m1 | 128 | Length m2 | 53 |
This page is Stainless Steel-Gripping trays, screw-in type (GN 7332), part number 7332-155-A-1-GS.
You can find the detail information about specifications and dimensions on part number 7332-155-A-1-GS.
Part Number |
---|
7332-155-A-2-GS |
7332-155-C-1-GS |
7332-155-C-2-GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Identification no. | Weight (kg) |
---|---|---|---|---|---|---|---|
29.36 € | 1 | Available | 7 Days | A, Mounting from the operator's side | 2, with sealing | 0.104 | |
22.98 € | 1 | Available | 7 Days | C, Mounting from the back | 1, without sealing | 0.099 | |
31.30 € | 1 | Available | 7 Days | C, Mounting from the back | 2, with sealing | 0.101 |