Stainless Steel-Retaining rings (saftety) (GN 111.6) (111.6-12-S)

Stainless Steel-Retaining rings (saftety) (GN 111.6) 111.6-12-S
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 111.6-12-S

Brand: GANTER

Price: 1.32

Delivery time: 7 Days


Technical Data:

Ring diameter d1: 11.4

d2: 1.1

Hub diameter d0: 12

d3: 9.1

b: 1.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111.6-12-S

Part Number
111.6-12-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring diameter d1 d2 Hub diameter d0 d3 b l1 l2 l3

1.32 €

1 Available 7 Days 11.41.1129.11.718.752.5

Loading...

  1. 1

Basic information

Type S, Safety retaining ring Weight(kg) 0.001

This page is Stainless Steel-Retaining rings (saftety) (GN 111.6), part number 111.6-12-S.
You can find the detail information about specifications and dimensions on part number 111.6-12-S.

Variation of this product

Part Number
111.6-14-S
111.6-15-S
111.6-16-S
111.6-17-S
111.6-18-S
111.6-19-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ring diameter d1 d2 Hub diameter d0 d3 b l1 l2 l3

1.30 €

1 Available 7 Days 13.21.11410.91.819.853.2

1.36 €

1 Available 7 Days 14.61.31511.91.822.75.53.2

1.36 €

1 Available 7 Days 15.61.31612.91.823.35.53.2

1.36 €

1 Available 7 Days 16.41.31713.71.923.85.53.9

1.42 €

1 Available 7 Days 17.61.41814.71.926.563.9

1.46 €

1 Available 7 Days 18.61.41915.71.927.163.9

Tech Support